AST02 ST-AS6
Item number:101176296
Archive

Product features
- Input module with M12 connector
- For sensors with NC / NC combination
- AS-i connection, Connector M12, 6-pole
- Sensor connection, Pre-wired cable 2 m
- Solenoid supply 24 VDC (Aux)
- Magnetic drive through AS-Interface output
- NOTICE: Not available!
- Input module for 2 safe inputs for mechanical contacts
- Thermoplastic enclosure
- AS-Interface LED and status display
- 86,5 mm x 28 mm x 28 mm
- Long life
- Integrated AS-Interface
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionAST02 ST-AS6
Article number (order number)101176296
EAN (European Article Number)4030661308777
eCl@ss number, version 12.027-24-26-04
eCl@ss number, version 11.027-24-26-04
eCl@ss number, version 9.027-24-26-04
ETIM number, version 7.0EC001599
ETIM number, version 6.0EC001599
Approvals - Standards
CertificatescULus
General data
StandardsEN 50295EN IEC 60947-5-1EN IEC 61508EN ISO 13849-1
Connector (electric)AS-i connection: connector plug M12, 4-poleSensor connection: pre-wired cable 6-pole
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Gross weight115g
General data - Features
Cross-circuit detectionYes
Integral system diagnostics, statusYes
Number of inputs for NC2
Number of pre-wired cable1
| Safety classification |
StandardsEN IEC 61508
Performance Level, up toe
Category4
PFH value2.04 x 10⁻⁹/h
Safety Integrity Level (SIL), suitable for applications in3
Mission time20Year(s)
Mechanical data - Connection technique
Length of cable2m
Termination1 NC contacts / 1 NC contacts
Number of cable wires6
Wire cross-section0.23mm²
Wire cross-section23AWG
Mechanical data - Dimensions
Diameter of sensor28mm
Height of sensor86.5mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +55 °C
Storage and transport temperature-25 ... +85 °C
Relative humidity, minimum30%
Relative humidity, maximum95%
Note (Relative humidity)non-condensing
Protection classII
Ambient conditions - Insulation values
Rated insulation voltage Ui32 VDC
Rated impulse withstand voltage Uimp0.8kV
Overvoltage categoryIII
Degree of pollution3
Electrical data
Current consumption50mA
Current consumption, maximum500mA
Electrical data - AS Interface
Rated operating voltage26.5 ... 31.6 VDC (Protection against polarity reversal)
Electrical data - AS-Interface specification
AS-i Version V 2.1
AS-i Profile S-7.B.F.E
AS-i, IO-Code0x7
AS-i, ID-Code0xB
AS-i, ID-Code10xF
AS-i, ID-Code20xE
AS-i Input, Channel 1Data bits DI 0 / DI 1 = dynamic code transmission
AS-i Input, Channel 2Data bits DI 2 / DI 3 = dynamic code transmission
AS-i Outputs, DO 0Solenoid control
AS-i Outputs, DO 1No Function
AS-i Outputs, DO 2No Function
AS-i Outputs, DO 3No Function
AS-i Parameter bits, P0 ... P3No function
Note (AS-i Parameter bits)FID: periphery errorSet the parameter outputs to "1111" (0xF)
AS-i Input module address0
Note (AS-i Input module address)Preset to address 0, can be changed through AS-interface bus master or hand-held programming device
Status indication
Note (LED switching conditions display)(1) LED green: Supply voltage(2) LED red: Communication error(3) LED yellow : Enabling status
Pin assignment
ConnectionAS-i connection
PIN 1AS-i +
PIN 2(Aux -)
PIN 3AS-Interface -
PIN 4(Aux +)
ConnectionSensor connection
PIN 1Brown - Opener (NC)
PIN 2Blue - Opener (NC)
PIN 3White - Opener (NC)
PIN 4Black - Opener (NC)
PIN 5Red - Magnet (+) AUS
PIN 6Grey - Solenoid GND
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 19/09/2026, 11:07