AV 18LHIP41E1X30U 45 GR. N
Item number:101121930
Archive

Product features
- left-hand model
- Metal enclosure
- without Fail-safe locking system
- for 1-leaf doors
- for elevator plants without passenger transportation
- Manual release by means of M5 triangular key
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionAV 18LHIP41E1X30U 45 GR. N
Article number (order number)101121930
EAN (European Article Number)4030661276434
eCl@ss number, version 12.027-27-26-03
eCl@ss number, version 11.027-27-26-03
eCl@ss number, version 9.027-27-26-03
ETIM number, version 7.0EC002593
ETIM number, version 6.0EC002593
Approvals - Standards
CertificatesCCCTÜV
General data
StandardsEN 81-20EN 81-50
Housing materialLight alloy die-casting
Material of the latching boltBrass
Gross weight1,000g
General data - Features
Manual releaseYes
With fail-safe locking system (Y/N) No
Safety functionsYes
Number of door leafs1
Number of normally closed (NC)1
Number of safety contacts1
Mechanical data
Actuating elementRoller lever H65
Orientation / Alignmentleft-hand model
Mountingrear-side mounting holes
Mechanical data - Connection technique
Type of electrical connectionScrew terminals
Cable entry1 x M20 x 1,5
Note (Cable entry)Cable Gland with single conductor entry
Cable section, minimum1 mm²
Cable section, maximum1.5 mm²
Material of the cable glantMetal, CuZn, nickel-plated
Mechanical data - Dimensions
Width165mm
Height80mm
Depth37.5mm
Diameter of the latching bolt18mm
X-dimension of the latching bolt30mm
Note (X-dimension of the latching bolt)The entire locking bolt length results from the prescribed insertion depth of the locking bolt into the door leaf of 21 mm and dimension X. Dimension X represents the distance between the bottom of the enclosure of the door closing device and the top of t
Spacing148mm
Design of the latching bolt45° bevel, from below
Ambient conditions
IP Degree of protectionIP41
Ambient temperature-15 ... +70 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui400 VAC
Rated impulse withstand voltage Uimp6kV
Electrical data
Thermal test current10A
Rated operating voltage230VAC
Rated operating voltage200VDC
Operating current2,000mA
Utilisation category AC-15230VAC
Utilisation category AC-152A
Utilisation category DC-1324VDC
Utilisation category DC-131A
Note (Switching element)galvanically separated contact bridgeswith double break
Switching principleSlow action
Material of the contacts, electricalSilver
Switching elementOpener (NC)
Accessory
Note (Accessories)Solenoid SOL-AV15/AV18 for electrical actuation available as accessory
Note
Note (General)The illustrated door lock is an example of the actuation type and shows the variant with the maximum locking bolt x-dimension of 45 mm and a 45° chamfer at the bottom of the locking bolt.
Note (Manual release)For manual release using M5 triangular key, available as accessory
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 20/07/2026, 22:05