AV 415-22ZPKFE 24VAC/DC
Item number:101170941
Archive

Product features
- Manual release by means of M5 triangular key cover-side
- Metal enclosure
- Fail-safe locking system
- for 1-leaf doors
- for construction hoists
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionAV 415-22ZPKFE 24VAC/DC
Article number (order number)101170941
EAN (European Article Number)4030661298214
eCl@ss number, version 12.027-27-26-03
eCl@ss number, version 11.027-27-26-03
eCl@ss number, version 9.027-27-26-03
ETIM number, version 7.0EC002593
ETIM number, version 6.0EC002593
Note (Ordering data)Note: Actuators must be ordered separately.
General data
StandardsBG-GS-ET-19DIN VDE 0660-200EN 81EN IEC 60947-5-1EN ISO 14119
Working principleelectromechanical
Housing materialAluminium
Housing coating materialpainted
Material of the latching boltZinc-plated metal / aluminium
Gross weight940g
General data - Features
Manual releaseYes
With fail-safe locking system (Y/N) Yes
Safety functionsYes
Number of auxiliary contacts2
Number of door leafs1
Number of safety contacts2
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Holding force3,500N
Positive break travel5mm
Positive break force, minimum15N
Actuating speed, maximum0.2m/s
Mountinginterior mounting holes
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Mechanical data - Dimensions
Width130mm
Height100mm
Depth7.5mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +50 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui250 VAC
Rated impulse withstand voltage Uimp4kV
Electrical data
Thermal test current6A
Rated control voltage24VAC
Rated control voltage24VDC
Utilisation category AC-15250VAC
Utilisation category AC-152A
Utilisation category DC-1324VDC
Utilisation category DC-131A
Electrical power consumption, maximum10W
Switching elementNC contact, NO contact
Switching principleSlow action
Material of the contacts, electricalSilver
Note
Note (Manual release)using triangular key cover-side
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 25/07/2026, 04:08