AZ 14-1 KDL CONTACT
Item number:101157700

Product features
- Thermoplastic enclosure
- Contact pin in actuator bridge
- 2 actuating planes
- Protection class IP20
- Self-cleaning through the frictional mouvement of the contact bridges
Please log in to see prices
Ordering data
Product type descriptionAZ 14-1 KDL CONTACT
Article number (order number)101157700
EAN (European Article Number)4030661180946
eCl@ss number, version 12.027-27-06-10
eCl@ss number, version 11.027-27-06-10
eCl@ss number, version 9.027-27-06-10
ETIM number, version 7.0EC002592
ETIM number, version 6.0EC002592
Approvals - Standards
CertificatesCCCTÜV
General data
StandardsEN 81-20EN 81-50
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Material of the housing coverthermoplastic, self-extinguishing
Gross weight40g
General data - Features
Suitable for elevatorsYes
Number of safety contacts1
Mechanical data
Actuating panelscover-side
Mechanical lifetime, minimum1,000,000Operations
Actuating stroke7mm
Actuating force, approx.2.2N
MountingEnclosure with mounting slots
Mechanical data - Connection technique
Cable entryWiring compartment
TerminationScrew terminals M20 x 1.5
NotesM4, with self-opening clamping plates
Mechanical data - Dimensions
Width44mm
Height61mm
Depth19mm
Ambient conditions
IP Degree of protectionIP20
Ambient temperature-30 ... +70 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui500 V
Electrical data
Thermal test current6A
Utilisation category AC-15230VAC
Utilisation category AC-152A
Utilisation category DC-13200VDC
Utilisation category DC-132A
Switching elementOpener (NC)
Switching principleSelf-cleaning pressure contact
Material of the contacts, electricalSilver-plated Cu rivets
Scope of delivery
Scope of deliveryActuator must be ordered separately.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 22/07/2026, 10:14