AZ 15 ZVRK-STR
Item number:101174415

Product features
- 2 cable entries M 16 x 1.5
- Connector M12, 4-pole
- Thermoplastic enclosure
- Double-insulated
- Long life
- 52 mm x 75 mm x 30 mm
- Universal coding
- Large wiring compartment
- High level of contact reliability with low voltages and currents
- Slotted holes for adjustment, circular holes for location
- Insensitive to soiling
Please log in to see prices
Ordering data
Product type descriptionAZ 15 ZVRK-STR
Article number (order number)101174415
EAN (European Article Number)4030661303673
eCl@ss number, version 12.027-27-26-02
eCl@ss number, version 11.027-27-26-02
eCl@ss number, version 9.027-27-26-02
ETIM number, version 7.0EC002592
ETIM number, version 6.0EC002592
Approvals - Standards
CertificatesCCCcULus
General data
StandardsEN IEC 60947-5-1EN ISO 13849-1EN ISO 14119
Coding level according to EN ISO 14119Low
Working principlemechanical
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Gross weight100g
General data - Features
Increased latching forceYes
Suitable for elevatorsYes
Number of safety contacts1
Number of cable glands3
| Safety classification |
StandardsEN ISO 13849-1
B10D Normally-closed contact (NC)2,000,000Operations
Mission time20Year(s)
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Latching force30N
Positive break travel8mm
Positive break force per NC contact, minimum10N
Actuating speed, maximum2m/s
MountingScrews
Type of the fixing screws2x M6
Mechanical data - Connection technique
Connector position Right
TerminationConnector plug M12, 4-pole, (A-coding)
Mechanical data - Dimensions
Length of sensor30mm
Width of sensor52mm
Height of sensor75mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-40 ... +80 °C
Storage and transport temperature-40 ... +85 °C
Permissible installation altitude above sea level, maximum2,000m
Ambient conditions - Insulation values
Rated insulation voltage Ui500 V
Overvoltage categoryIII
Degree of pollution3
Rated impulse withstand voltage, connector 4-pole2.5kV
Electrical data
Thermal test current10A
Required rated short-circuit current1,000A
Switching element1 NC contact
Switching principleslow action, positive break NC contact
Maximum switching frequency4,000/h
Material of the contacts, electricalSilver
Electrical data - Safety contacts
Voltage, Utilisation category AC-15230VAC
Current, Utilisation category AC-154A
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-134A
Note, Utilisation category DC-13Connector 4-pole
Scope of delivery
Scope of deliveryActuator must be ordered separately.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 16/07/2026, 18:04