AZ 17-02ZI B1
Item number:101121963

Product features
- cable gland M16
- Thermoplastic enclosure
- Double-insulated
- Long life
- 30 mm x 60 mm x 30 mm
- Particularly suitable for sliding doors
- small body
- Individual coding
- Coding level "High" according to ISO 14119
- High level of contact reliability with low voltages and currents
- Insensitive to soiling
- Slot sealing plug included
- 8 actuating planes
Please log in to see prices
Ordering data
Product type descriptionAZ 17-02ZI B1
Article number (order number)101121963
EAN (European Article Number)4030661049717
eCl@ss number, version 12.027-27-26-02
eCl@ss number, version 11.027-27-26-02
eCl@ss number, version 9.027-27-26-02
ETIM number, version 7.0EC002592
ETIM number, version 6.0EC002592
Approvals - Standards
CertificatescULusIFA
General data
StandardsEN IEC 60947-5-1EN ISO 13849-1EN ISO 14119
Coding level according to EN ISO 14119High
Working principlemechanical
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Material of the actuatorStainless steel
Gross weight95g
General data - Features
Number of actuating directions2
Number of safety contacts2
Number of cable glands1
| Safety classification |
StandardsEN IEC 60947-5-1EN ISO 13849-1
Performance Level, up toc
Category1
B10D Normally-closed contact (NC)2,000,000Operations
NoteElectrical life on request.
Mission time20Year(s)
| Safety classification - Fault exclusion |
Please note:Can be used when fault exclusion for dangerous damage to the 1-channel mechanism is permissible and sufficient protection against manipulation is guaranteed.
Performance Level, up tod
Category3
Notefor 2-channel use and with suitable logic unit.
Mission time20Year(s)
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Latching force5N
Positive break travel11mm
Positive break force per NC contact, minimum17N
Positive break force, minimum34N
Actuating speed, maximum2m/s
MountingScrews
Type of the fixing screws2x M4
Tightening torque of the fastening screws for the housing cover, minimum0.7Nm
Tightening torque of the fastening screws for the housing cover, maximum1Nm
NoteTorx T10
Mechanical data - Connection technique
Cable entryM16 x 1.5
TerminationIDC method of termination
Authorised cable section, minimum4mm
Authorised cable section, maximum8mm
Cable section, minimum0.75 mm²
Cable section, maximum1 mm²
Allowed type of cableflexible
Mechanical data - Dimensions
Length of sensor30mm
Width of sensor30mm
Height of sensor85mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-40 ... +80 °C
Storage and transport temperature-25 ... +85 °C
Permissible installation altitude above sea level, maximum2,000m
Ambient conditions - Insulation values
Rated insulation voltage Ui250 VAC
Rated impulse withstand voltage Uimp4kV
Overvoltage categoryIII
Degree of pollution3
Electrical data
Thermal test current10A
Required rated short-circuit current1,000A
Switching element2 NC contact
Note (Switching element)galvanically separated contact bridges
Switching principleslow action, positive break NC contact
Maximum switching frequency2,000/h
Material of the contacts, electricalSilver
Electrical data - Safety contacts
Voltage, Utilisation category AC-15230VAC
Current, Utilisation category AC-154A
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-134A
Scope of delivery
Scope of deliverySlot cover for dust-proof covering of the opening not in use
Note
Note (General)The actuator is not available separately.This type termination (IDC) method enables simple connetion of flexible conductors without the need for the use of conductor ferrules
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 12/07/2026, 14:24