AZ 19 K
Item number:101150802
Archive

Product features
- Single wire entry with Connecting funnel
- 1 Actuating planes
- 1 cable per clamp
- Thermoplastic enclosure
- Contact pin in actuator bridge
- 2 actuating planes
- Protection class IP10
- Inseparable cover and enclosure
- Enclosure with mounting slots
- Self-cleaning through the frictional mouvement of the contact bridges
- fixing screws M4 undetachable, captive
Ordering code
Note (Delivery capacity)Not available!
Product type descriptionAZ 19 K
Article number (order number)101150802
EAN (European Article Number)4030661159140
eCl@ss number, version 12.027-27-26-02
eCl@ss number, version 11.027-27-26-02
eCl@ss number, version 9.027-27-26-02
ETIM number, version 7.0EC002592
ETIM number, version 6.0EC002592
Scope of delivery
Scope of deliveryActuator must be ordered separately.
General data
StandardsEN 81-20EN 81-50
Housing materialGlass-fibre reinforced ultramid, self-extinguishing
Material of the housing coverGlass-fibre reinforced ultramid, self-extinguishing
Gross weight40g
General data - Features
Suitable for elevatorsYes
Number of safety contacts1
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Actuating stroke8mm
Actuating force2N
Positive break force, minimum10N
MountingEnclosure with mounting slots
Mechanical data - Connection technique
TerminationCage clamps, WAGO-Cage-Clamp
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Mechanical data - Dimensions
Width50mm
Height40mm
Depth20mm
Ambient conditions
IP Degree of protectionIP10
Ambient temperature-30 ... +70 °C
Relative humidity, maximum95%
Note (Relative humidity)non-condensing
Ambient conditions - Insulation values
Rated insulation voltage Ui500 V
Rated impulse withstand voltage Uimp4kV
Electrical data
Thermal test current4A
Utilisation category AC-15230VAC
Utilisation category AC-152A
Utilisation category DC-13200VDC
Utilisation category DC-132A
Switching elementOpener (NC)
Switching principleSelf-cleaning pressure contact
Material of the contacts, electricalSilver-plated Cu rivets
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 21/11/2026, 05:08