AZ 3350-03ZK-U270
Item number:101177188
Archive

Product features
- 1 Cable entry M 20 x 1.5
- Actuating head rotated by 270°
- Metal enclosure
- Latching handle
- Long life
- 40,5 mm x 114 mm x 38 mm
- High level of contact reliability with low voltages and currents
Ordering data
Product type descriptionAZ 3350-03ZK-U270
Article number (order number)101177188
EAN (European Article Number)4030661307978
eCl@ss number, version 12.027-27-26-02
eCl@ss number, version 11.027-27-26-02
eCl@ss number, version 9.027-27-26-02
ETIM number, version 7.0EC002592
ETIM number, version 6.0EC002592
Note (Ordering data)To order, first choose the desired safety switch and then the door handle system
Approvals - Standards
CertificatescULus
General data
StandardsBG-GS-ET-15EN IEC 60947-5-1EN ISO 13849-1EN ISO 14119
Coding level according to EN ISO 14119Low
Working principlemechanical
Housing materialAluminium
Housing coating materialpainted
Gross weight230g
General data - Features
Number of actuating directions1
Number of safety contacts3
Number of cable glands1
| Safety classification |
StandardsEN ISO 13849-1
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)2,000,000Operations
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Door hingeRight
Shearing force15,000N
Positive break travel10.7mm
Positive break force per NC contact, minimum5N
Actuating speed, maximum0.2m/s
MountingScrews
Actuator rotation270°
Mechanical data - Connection technique
Cable entry1 x M20
TerminationScrew terminals
Cable section, minimum0.75 mm²
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Allowed type of cableflexiblesolid multi-wiresolid single-wire
Mechanical data - Dimensions
Length of sensor38mm
Width of sensor40.5mm
Height of sensor114mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-30 ... +90 °C
Storage and transport temperature-40 ... +90 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui250 VAC
Rated impulse withstand voltage Uimp4kV
Electrical data
Thermal test current10A
Required rated short-circuit current1,000A
Switching elementOpener (NC)
Switching principleSlow action
Maximum switching frequency1,200/h
Material of the contacts, electricalSilver
Electrical data - Safety contacts
Voltage, Utilisation category AC-15230VAC
Current, Utilisation category AC-154A
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-134A
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Accessory
Recommendation (product combination)AZ 3350-STS30-01AZ 3350-STS30-03AZ 3350-STS30-06AZ 3350-STS30-08
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 26/07/2026, 03:44