AZ06KT
Item number:163003680

Product features
- Single-conductor entry with strain relief
- Thermoplastic enclosure
- Contact pin in actuator bridge
- 1 Actuating planes
- Protection against accidental contact with additional wall
- transparent cover
- fixing screws M4 undetachable, captive
- Fitting dimensions suitable for AZ 06x
- Self-cleaning through the frictional mouvement of the contact bridges
- Protection class IP20
Please log in to see prices
Ordering code
Product type descriptionAZ06KT
Article number (order number)163003680
EAN (European Article Number)4030661429755
eCl@ss number, version 12.027-27-26-02
eCl@ss number, version 11.027-27-26-02
eCl@ss number, version 9.027-27-26-02
ETIM number, version 7.0EC002592
ETIM number, version 6.0EC002592
Scope of delivery
Scope of deliveryActuator must be ordered separately.
General data
StandardsCSA B44-13EN 81-20EN 81-50UL 104
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Material of the housing covertransparent thermoplastic
Gross weight35g
General data - Features
Suitable for elevatorsYes
Number of safety contacts1
Mechanical data
Actuating panels1
Mechanical lifetime, minimum1,000,000Operations
Actuating stroke7mm
Actuating force, approx.1.6N
MountingRound holes
Mechanical data - Connection technique
Cable entrySingle-conductor entry with strain relief
TerminationScrew terminals M20 x 1.5
Mechanical data - Dimensions
Width72mm
Height22mm
Depth19mm
Ambient conditions
IP Degree of protectionIP20
Ambient temperature-15 ... +70 °C
Relative humidity, maximum95%
Note (Relative humidity)non-condensing
Ambient conditions - Insulation values
Rated insulation voltage Ui500 V
Electrical data
Thermal test current4A
Utilisation category AC-15230VAC
Utilisation category AC-152A
Utilisation category DC-13200VDC
Utilisation category DC-132A
Switching elementOpener (NC)
Switching principleSelf-cleaning pressure contact
Material of the contacts, electricalSilver-plated Cu rivets
Note
Note (General)The connecting screws can be sealed with plugs. (2 plugs per switch)
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 23/11/2026, 15:28