Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. AZ201
  2. AZ201
AZ201

AZ201

  • Thermoplastic enclosure
  • RFID-technology for needs-based protection against tampering
  • Max. length of the sensor chain 200 m
  • Self-monitoring series-wiring
  • 3 LEDs to show operating conditions
  • Sensor technology permits an offset between actuator and interlock of ± 5 mm  vertically and ± 1,5 mm horizontally
  • Suitable for hinged and sliding guards
  • Intelligent diagnosis
4 Products
AZ201CC-T-1P2P

AZ201CC-T-1P2P

Item no. 103015814

Safety switch with separate actuator

AZ201SK-T-1P2P

AZ201SK-T-1P2P

Item no. 103015815

Safety switch with separate actuator

AZ201ST2-T-1P2P

AZ201ST2-T-1P2P

Item no. 103015816

Safety switch with separate actuator

AZ201ST-T-1P2P-2965-1

AZ201ST-T-1P2P-2965-1

Item no. 103041827

Safety switch with separate actuator

4 results found