AZ21X/31X-B6
Item number:157000543

Product features
- Flexible actuator
- Particularly suitable for hinged guards
Please log in to see prices
Ordering data
Product type descriptionAZ21X/31X-B6
Article number (order number)157000543
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Coding level according to EN ISO 14119Low
Material of the actuatorStainless steel (V2A)
Gross weight30g
Mechanical data
Actuating radius, minimum150mm
Actuatorflexible
Mechanical data - Dimensions
Length43mm
Width34mm
Height43mm
Scope of delivery
Note (scope of delivery, number and type)Befestigungsschrauben nicht im Lieferumfang enthalten
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 02/08/2026, 05:58