AZ300-I1-ST-SD2P
Item number:103001465
Archive

Product features
- Individual coding with RFID technology
- Coding level "High" according to ISO 14119
- Connector M12, 8-pole
- serial diagnostic output
- Individual coding
- Suitable for mounting to profile systems
- Thermoplastic enclosure
- RFID-technology for needs-based protection against tampering
- 3 different directions of actuation
- Compact design
- 3 LEDs to show operating conditions
- Suitable for hinged and sliding guards
- Series-wiring
Ordering data
Product type descriptionAZ300-I1-ST-SD2P
Article number (order number)103001465
EAN (European Article Number)4030661435824
eCl@ss number, version 12.027-27-26-02
eCl@ss number, version 11.027-27-26-02
eCl@ss number, version 9.027-27-26-02
ETIM number, version 7.0EC002592
ETIM number, version 6.0EC002592
Approvals - Standards
CertificatescULusICTÜV
General data
StandardsEN IEC 60947-5-1EN IEC 60947-5-3EN IEC 61508EN ISO 13849-1
CodingIndividual coding
Coding level according to EN ISO 14119High
Working principleRFID
Housing materialGlass-fibre, reinforced thermoplastic
Reaction time, maximum100ms
Duration of risk, maximum200ms
General data - Features
Actuator monitoredYes
Serial diagnosticsYes
LatchingYes
Short circuit detectionYes
Cross-circuit detectionYes
Series-wiringYes
Safety functionsYes
Integral system diagnostics, statusYes
Number of safety contacts2
| Safety classification |
StandardsEN IEC 61508
Performance Level, up toe
Category4
PFH value5.20 x 10⁻¹⁰/h
Safety Integrity Level (SIL), suitable for applications in3
Mission time20Year(s)
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Note (Mechanical lifetime)> 50,000 operations for door weights ≤ 5 kgActuating speed ≤ 0.5 m/s
Latching force, adjustable, position 125N
Latching force, adjustable, position 250N
Mechanical data - Switching distances
Switch distance, typical2mm
Assured switching distance "ON" Sao1mm
Assured switching distance "OFF" Sar20mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-3
Mechanical data - Connection technique
Note (length of the sensor chain)Cable length and cross-section change the voltage drop dependiing on the output current
Note (series-wiring)Unlimited number of devices, oberserve external line fusing, max. 31 devices in case of serial diagnostic SD
TerminationConnector M12, 8-pole, A-coded
Mechanical data - Dimensions
Length of sensor35mm
Width of sensor85mm
Height of sensor100mm
Ambient conditions
IP Degree of protectionIP66IP67IP69K
Ambient temperature+0 ... +60 °C
Storage and transport temperature-10 ... +90 °C
Resistance to vibrations10 … 150 Hz, amplitude 0.35 mm
Restistance to shock30 g / 11 ms
Protection classII
Ambient conditions - Insulation values
Rated insulation voltage Ui32 VDC
Rated impulse withstand voltage Uimp0.8kV
Overvoltage categoryIII
Degree of pollution3
Electrical data
Current consumption at 24V5mA
No-load supply current I0, typical100mA
Operating current50mA
Required rated short-circuit current100A
Electrical fuse rating, maximum2A
Inputs, Switching thresholds−3 V … 5 V (Low)15 V … 30 V (High)
Time to readiness, maximum5,000ms
Switching frequency, approx.0.5Hz
Electrical data - Safety digital inputs
Switching thresholds−3 V … 5 V (Low)15 V … 30 V (High)
Current consumption at 24 V5mA
Electrical data - Safety digital outputs
Rated operating current (safety outputs)250mA
Design of control elementsshort-circuit proof, p-type
Voltage drop Ud, maximum4V
Leakage current Ir, maximum0.5mA
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-130.25A
Electrical data - Diagnostic outputs
Design of control elementsshort-circuit proof, p-type
Voltage drop Ud, maximum4V
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-130.05A
Electrical data - Serial diagnostic SD
Designation, Serial diagnostic SDOUT
Operation current150mA
Design of control elementsshort-circuit proof, p-type
Wiring capacitance50nF
Status indication
Note (LED switching conditions display)Error / functional defect: LED redOperating condition: LED greenSupply voltage UB: LED green
Pin assignment
PIN 1A1 Supply voltage UB
PIN 2X1 Safety input 1
PIN 3A2 GND
PIN 4Y1 Safety output 1
PIN 5OUT serial diagnostic output
PIN 6X2 Safety input 2
PIN 7Y2 Safety output 2
PIN 8without function
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Scope of delivery of mounting material2 x M6
Accessory
Recommendation (actuator)AZ/AZM300-B1
Note
Note (General)For doors that are flush with the door frame, the optional mounting plate MP-AZ/AZM300-1 can be used.For glass and Makrolon doors, the optional mounting kit MS-AZ/AZM300-B1-1 can be used.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 29/09/2026, 14:09