AZ316-T02
Item number:103053365

Product features
- thermoplastic enclosure with foldable latching cover
- Design to EN 50041
- Actuator heads can be repositioned in steps 4 x 90°
- Different contact options
- Latching force 12N or 30N depending on variant
Ordering data
Product type descriptionAZ316-T02
Article number (order number)103053365
EAN (European Article Number)4030661634470
eCl@ss number, version 12.027-27-06-10
eCl@ss number, version 11.027-27-06-10
eCl@ss number, version 9.027-27-06-10
ETIM number, version 7.0EC002592
ETIM number, version 6.0EC002592
Approvals - Standards
CertificatesCCCcULus
General data
StandardsEN IEC 60947-5-1EN ISO 13849-1EN ISO 14119
Coding level according to EN ISO 14119Low
Working principlemechanical
Actuating directionFront and top site
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Gross weight183g
General data - Features
Number of safety contacts2
Number of cable glands1
| Safety classification |
StandardsEN ISO 13849-1
Performance Level, up toc
Category1
B10D Normally-closed contact (NC)2,000,000Operations
B10D Normally-open contact (NO)1,000,000Operations
Noteat 10% Ie and ohmic load
Mission time20Year(s)
| Safety classification - Fault exclusion |
Please note:Can be used when fault exclusion for dangerous damage to the 1-channel mechanism is permissible and sufficient protection against manipulation is guaranteed.
Performance Level, up tod
Category3
Notefor 2-channel use and with suitable logic unit.
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Latching force12N
Positive break travel5mm
Positive break force per NC contact, minimum10N
Positive break force, minimum20N
Actuating speed, maximum0.2m/s
MountingScrews
Type of the fixing screws2x M4
Tightening torque of the fixing screws1.2Nm
Mechanical data - Connection technique
Type of electrical connectionScrew terminals M20 x 1.5
Cable entry1 x M20 x 1,5
TerminationScrew terminals
Cable section, minimum0.34 mm²
Cable section, maximum1.5 mm²
NoteAll indications including the conductor ferrules.
Tightening torque of electrical connection, minimum0.6Nm
Tightening torque of electrical connection, maximum0.8Nm
Allowed type of cableflexiblesolid multi-wiresolid single-wire
Strip length5mm
Mechanical data - Dimensions
Length of sensor37mm
Width of sensor40mm
Height of sensor113.8mm
Ambient conditions
IP Degree of protectionIP66IP67
Ambient temperature-30 ... +80 °C
Storage and transport temperature-40 ... +85 °C
Permissible installation altitude above sea level, maximum2,000m
Ambient conditions - Insulation values
Rated insulation voltage Ui250 VAC
Rated impulse withstand voltage Uimp4kV
Overvoltage categoryI
Degree of pollution3
Electrical data
Thermal test current10A
Required rated short-circuit current400A
Switching element2 NC contact
Note (Switching element)Change-over contact with double break, type Zb or 3 NC contacts, with galvanically separated contact bridges
Switching principleslow action, positive break NC contact
Maximum switching frequency1,200/h
Material of the contacts, electricalSilver
Electrical data - Safety contacts
Voltage, Utilisation category AC-15230VAC
Current, Utilisation category AC-153A
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-133A
Electrical data - Auxiliary contacts
Voltage, Utilisation category AC-15230VAC
Current, Utilisation category AC-153A
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-133A
Other data
Note (applications)hinged safety guardremovable guardsliding safety guard
Scope of delivery
Scope of deliveryActuator must be ordered separately.Slot cover for dust-proof covering of the opening not in use
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 17/10/2026, 09:42