AZ/AZM 200-B1-RTP0
Item number:101183470
Archive

Product features
- Actuators with return spring
- Actuator for sliding guards
- Tolerates up to max. 5 mm overtravel
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionAZ/AZM 200-B1-RTP0
Article number (order number)101183470
EAN (European Article Number)4030661321158
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
Approvals - Standards
NoteCertification in combination with the AZ /AZM 200
General data
Actuating directionright
Housing materialGlass-fibre, reinforced thermoplastic
Material of the actuatorZinc die-cast
Gross weight287g
General data - Features
Emergency exitYes
Door detection sensorYes
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Holding force FZh in accordance with EN ISO 141192,000N
Holding force Fmax, maximum2,600N
Mechanical data - Dimensions
Length of the actuator50mm
Width of the actuator98mm
Height of the actuator115mm
Scope of delivery
Scope of deliveryThe safety switch / solenoid interlock and the actuator unit must be ordered separately.: The safety switch / solenoid interlock and the actuator unit must be ordered separately.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 19/09/2026, 12:27