AZ/AZM 200-B30-LTAG1
Item number:101178681
Archive

Product features
- Actuator for hinged guards
- With door detection sensor T
- Easy and intuitive operation
- No risk of injury from protruding actuator
- No supplementary door handles required
- Does not protrude into the door opening
- Various handles available
- Greater mechanical stability
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionAZ/AZM 200-B30-LTAG1
Article number (order number)101178681
EAN (European Article Number)4030661312736
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
Approvals - Standards
NoteCertification in combination with the AZ /AZM 200
General data
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Material of the actuatorZinc die-cast
Material of the operatorsAluminium, plastic coating
Gross weight635g
General data - Features
Door detection sensorYes
Mechanical data
Griphandle
Mechanical lifetime, minimum1,000,000Operations
Door hingeLeft
Holding force FZh in accordance with EN ISO 141192,000N
Holding force Fmax, maximum2,600N
Actuator mountedOutside
Mechanical data - Dimensions
Length of the actuator60mm
Width of the actuator115mm
Height of the actuator115mm
Scope of delivery
Scope of deliveryThe safety switch / solenoid interlock and the actuator unit must be ordered separately.: The safety switch / solenoid interlock and the actuator unit must be ordered separately.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 27/07/2026, 12:42