Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. AZM150I
  2. AZM 150I
AZM 150I

AZM 150I

  • Eight approach levels thanks to rotating head
  • Individually coded version with coding level "High" according to ISO 14119
  • Simple fitting, especially on 40 mm profiles
  • Thermoplastic enclosure
26 Products
AZM150SK-02/02RI-024-B5

AZM150SK-02/02RI-024-B5

Item no. 153042774

Solenoid interlock

AZM150SK-02/02RI-024-B6L

AZM150SK-02/02RI-024-B6L

Item no. 153032207

Solenoid interlock

AZM150SK-02/02RI-230-B6L

AZM150SK-02/02RI-230-B6L

Item no. 153032209

Solenoid interlock

AZM150SK-11/02RI-024-B6L

AZM150SK-11/02RI-024-B6L

Item no. 153032212

Solenoid interlock

AZM150SK-02/11RI-024-B6L

AZM150SK-02/11RI-024-B6L

Item no. 153032213

Solenoid interlock

AZM150SK-02/02RIA-230-B6L

AZM150SK-02/02RIA-230-B6L

Item no. 153032214

Solenoid interlock

AZM150SK-11/02RIA-024-B6L

AZM150SK-11/02RIA-024-B6L

Item no. 153032215

Solenoid interlock

AZM150SK-02/11RIA-024-B6L

AZM150SK-02/11RIA-024-B6L

Item no. 153032216

Solenoid interlock

AZM150SK-02/02RIA-024-B6L

AZM150SK-02/02RIA-024-B6L

Item no. 153032217

Solenoid interlock

AZM150SK-02/02RIT-024-B6L

AZM150SK-02/02RIT-024-B6L

Item no. 153032219

Solenoid interlock

AZM150SK-11/02RIT-024-B6L

AZM150SK-11/02RIT-024-B6L

Item no. 153032220

Solenoid interlock

AZM150SK-02/11RIT-024-B6L

AZM150SK-02/11RIT-024-B6L

Item no. 153032221

Solenoid interlock

AZM150SK-02/02RIAT-024-B6L

AZM150SK-02/02RIAT-024-B6L

Item no. 153032222

Solenoid interlock

AZM150SK-02/02RIAT-024-B6R

AZM150SK-02/02RIAT-024-B6R

Item no. 153042529

Solenoid interlock

AZM150SK-02/02RI-024-B6R

AZM150SK-02/02RI-024-B6R

Item no. 153032223

Solenoid interlock

AZM150SK-02/02RI-230-B6R

AZM150SK-02/02RI-230-B6R

Item no. 153032224

Solenoid interlock

AZM150SK-11/02RI-024-B6R

AZM150SK-11/02RI-024-B6R

Item no. 153032227

Solenoid interlock

AZM150SK-02/11RI-024-B6R

AZM150SK-02/11RI-024-B6R

Item no. 153032228

Solenoid interlock

AZM150SK-02/02RIA-024-B6R

AZM150SK-02/02RIA-024-B6R

Item no. 153032229

Solenoid interlock

AZM150SK-11/02RIA-024-B6R

AZM150SK-11/02RIA-024-B6R

Item no. 153032230

Solenoid interlock

AZM150SK-02/11RIA-024-B6R

AZM150SK-02/11RIA-024-B6R

Item no. 153032232

Solenoid interlock

AZM150SK-02/02RIT-024-B6R

AZM150SK-02/02RIT-024-B6R

Item no. 153032233

Solenoid interlock

AZM150SK-11/02RIT-024-B6R

AZM150SK-11/02RIT-024-B6R

Item no. 153038382

Solenoid interlock

AZM150SK-02/02RI-024-B1

AZM150SK-02/02RI-024-B1

Item no. 153044387

Solenoid interlock

26 results found