Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRIT
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. Solenoid interlocks
  2. AZM 161
AZM 161

AZM 161

  • Thermoplastic enclosure
  • Double-insulated
  • Interlock with protection against incorrect locking.
  • 130 mm x 90 mm x 30 mm
  • 6 Contacts
  • Long life
91 Products
AZM 161CC-12/03KA-024

AZM 161CC-12/03KA-024

Item no. 103004166

Solenoid interlock

AZM 161CC-12/03RK-024

AZM 161CC-12/03RK-024

Item no. 101195902

Solenoid interlock

AZM 161CC-12/03RK-024G

AZM 161CC-12/03RK-024G

Item no. 101212247

Solenoid interlock

AZM 161CC-12/03RKA-024

AZM 161CC-12/03RKA-024

Item no. 101195901

Solenoid interlock

AZM 161CC-12/03RKN-024

AZM 161CC-12/03RKN-024

Item no. 101210611

Solenoid interlock

AZM 161CC-12/12K-024

AZM 161CC-12/12K-024

Item no. 101176501

Solenoid interlock

AZM 161CC-12/12KA-024

AZM 161CC-12/12KA-024

Item no. 151187946

Solenoid interlock

AZM 161CC-12/12KA-024

AZM 161CC-12/12KA-024

Item no. 101187946

Solenoid interlock

AZM 161CC-12/12KTU-024

AZM 161CC-12/12KTU-024

Item no. 103039566

Solenoid interlock

AZM 161CC-12/12RK -110/230

AZM 161CC-12/12RK -110/230

Item no. 101166284

Solenoid interlock

AZM 161CC-12/12RK-024

AZM 161CC-12/12RK-024

Item no. 101166283

Solenoid interlock

AZM 161CC-12/12RK-024G

AZM 161CC-12/12RK-024G

Item no. 101208152

Solenoid interlock

AZM 161CC-12/12RKA -110/230

AZM 161CC-12/12RKA -110/230

Item no. 101166288

Solenoid interlock

AZM 161CC-12/12RKA- 110/230-1637

AZM 161CC-12/12RKA- 110/230-1637

Item no. 101217471

Solenoid interlock

AZM 161CC-12/12RKA-024

AZM 161CC-12/12RKA-024

Item no. 101166287

Solenoid interlock

AZM 161CC-12/12RKA-024G

AZM 161CC-12/12RKA-024G

Item no. 101212250

Solenoid interlock

AZM 161CC-12/12RKAN- 110/230-1637

AZM 161CC-12/12RKAN- 110/230-1637

Item no. 101195749

Solenoid interlock

AZM 161CC-12/12RKAN-024

AZM 161CC-12/12RKAN-024

Item no. 101182428

Solenoid interlock

AZM 161CC-12/12RKAT-024

AZM 161CC-12/12RKAT-024

Item no. 101190148

Solenoid interlock

AZM 161CC-12/12RKATD-024

AZM 161CC-12/12RKATD-024

Item no. 101212605

Solenoid interlock

AZM 161CC-12/12RKED/TU -024

AZM 161CC-12/12RKED/TU -024

Item no. 101187892

Solenoid interlock

AZM 161CC-12/12RKED-024

AZM 161CC-12/12RKED-024

Item no. 101187876

Solenoid interlock

AZM 161CC-12/12RKEU-024

AZM 161CC-12/12RKEU-024

Item no. 101187879

Solenoid interlock

AZM 161CC-12/12RKN-024

AZM 161CC-12/12RKN-024

Item no. 101181019

Solenoid interlock

91 results found
null

System components