Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRIT
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. Solenoid interlock
  2. AZM 161
Archive
AZM 161

AZM 161

  • Large wiring compartment
  • cable entries 4 M 16 x 1.5
  • Thermoplastic enclosure
  • Double-insulated
  • Interlock with protection against incorrect locking.
  • 130 mm x 90 mm x 30 mm
  • 6 Contacts
  • Long life
14 Products
Archive
AZM 161CC-12/12RKED-110/230

AZM 161CC-12/12RKED-110/230

Item no. 101187918

Solenoid interlock

Archive
AZM 161CC-12/12RKEU -110/230

AZM 161CC-12/12RKEU -110/230

Item no. 101187920

Solenoid interlock

Archive
AZM 161CC-12/12RKTD/EU-110/230

AZM 161CC-12/12RKTD/EU-110/230

Item no. 101187928

Solenoid interlock

Archive
AZM 161CC-12/12RKTU -110/230

AZM 161CC-12/12RKTU -110/230

Item no. 101187924

Solenoid interlock

Archive
AZM 161SK-12/12RKED/TU -110/230

AZM 161SK-12/12RKED/TU -110/230

Item no. 101187914

Solenoid interlock

Archive
AZM 161SK-12/12RKTD/EU-110/230

AZM 161SK-12/12RKTD/EU-110/230

Item no. 101187916

Solenoid interlock

Archive
AZM 161CC-12/12KAT-024

AZM 161CC-12/12KAT-024

Item no. 101195730

Solenoid interlock

Archive
AZM 161SK-12/12RKT-024

AZM 161SK-12/12RKT-024

Item no. 161177876

Solenoid interlock

Archive
AZM 161ST-11/12I-024-B6R

AZM 161ST-11/12I-024-B6R

Item no. 103025178

Solenoid interlock

Archive
AZM 161SK-12/12RIA-024G-B1

AZM 161SK-12/12RIA-024G-B1

Item no. 101214826

Solenoid interlock

Archive
AZM 161 Z ST2-AS RT

AZM 161 Z ST2-AS RT

Item no. 101215907

Archive
AZM 161 BZ ST1-AS RPT

AZM 161 BZ ST1-AS RPT

Item no. 103001912

Solenoid interlock

Archive
AZM161-B-ST1-AS-RAT

AZM161-B-ST1-AS-RAT

Item no. 103004962

Archive
AZM 161SK-12/12RK-024-1637

AZM 161SK-12/12RK-024-1637

Item no. 101193048

Solenoid interlock

14 results found
null