Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. AZM 161I-B6L
  2. AZM 161I-B6L
AZM 161I-B6L

AZM 161I-B6L

  • left-hand model
  • Compact design
  • For very smal actuating radii in line with or at 90° to the plane of the actuator
  • Interlock with protection against incorrect locking.
  • Individual coding
  • Coding level "High" according to ISO 14119
  • Double-insulated
  • High holding force
  • Long life
8 Products
AZM 161SK-12/03RIA-024 -B6L

AZM 161SK-12/03RIA-024 -B6L

Item no. 101217541

Solenoid interlock

AZM 161SK-12/12RI-024-B6L

AZM 161SK-12/12RI-024-B6L

Item no. 101215900

Solenoid interlock

AZM 161SK-12/12RIA-024 -B6L

AZM 161SK-12/12RIA-024 -B6L

Item no. 101217476

Solenoid interlock

AZM 161SK-12/12RITU-024- B6L

AZM 161SK-12/12RITU-024- B6L

Item no. 101215867

Solenoid interlock

AZM 161SK-12/12RIAT-024G-B6L

AZM 161SK-12/12RIAT-024G-B6L

Item no. 103000099

Solenoid interlock

AZM 161ST-11/12I-024-B6L

AZM 161ST-11/12I-024-B6L

Item no. 103025177

Solenoid interlock

AZM 161ST-12/11I-024-B6L

AZM 161ST-12/11I-024-B6L

Item no. 103031985

Solenoid interlock

AZM 161SK-12/12RIED/TU-024-B6L

AZM 161SK-12/12RIED/TU-024-B6L

Item no. 103025457

Solenoid interlock

8 results found