Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. AZM 161I-B6R
  2. AZM 161I-B6R
AZM 161I-B6R

AZM 161I-B6R

  • right-hand model
  • Compact design
  • For very smal actuating radii in line with or at 90° to the plane of the actuator
  • Interlock with protection against incorrect locking.
  • Individual coding
  • Coding level "High" according to ISO 14119
  • Double-insulated
  • High holding force
  • Long life
  • 130 mm x 90 mm x 30 mm
9 Products
AZM 161SK-12/03RIA-024 -B6R

AZM 161SK-12/03RIA-024 -B6R

Item no. 101217540

Solenoid interlock

AZM 161SK-12/12RI-024-B6R

AZM 161SK-12/12RI-024-B6R

Item no. 101215869

Solenoid interlock

AZM 161SK-12/12RIA-024 -B6R

AZM 161SK-12/12RIA-024 -B6R

Item no. 101211999

Solenoid interlock

AZM 161SK-12/12RIED/TU-024-B6R

AZM 161SK-12/12RIED/TU-024-B6R

Item no. 101217662

Solenoid interlock

AZM 161SK-12/12RITU-024- B6R

AZM 161SK-12/12RITU-024- B6R

Item no. 101215899

Solenoid interlock

AZM 161SK-12/12RIED-024-B6R

AZM 161SK-12/12RIED-024-B6R

Item no. 103037224

Solenoid interlock

AZM 161SK-12/12RI-024G-B6R

AZM 161SK-12/12RI-024G-B6R

Item no. 101217295

Solenoid interlock

AZM 161SK-12/12RIAT-024G-B6R

AZM 161SK-12/12RIAT-024G-B6R

Item no. 103014449

Solenoid interlock

AZM 161ST-12/11I-024-B6R

AZM 161ST-12/11I-024-B6R

Item no. 103031986

Solenoid interlock

9 results found