AZM 161ST-22RKAN-024
Item number:101173692
Archive

Product features
- Emergency release
- Thermoplastic enclosure
- Double-insulated
- Interlock with protection against incorrect locking.
- 6 Contacts
- Long life
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionAZM 161ST-22RKAN-024
Article number (order number)101173692
EAN (European Article Number)4030661302935
eCl@ss number, version 12.027-27-26-03
eCl@ss number, version 11.027-27-26-03
eCl@ss number, version 9.027-27-26-03
ETIM number, version 7.0EC002593
ETIM number, version 6.0EC002593
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 60947-5-1EN ISO 13849-1EN ISO 14119
Coding level according to EN ISO 14119Low
Working principleelectromechanical
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Gross weight420g
General data - Features
Power to lockYes
Increased latching forceYes
Manual releaseYes
Emergency releaseYes
Number of actuating directions3
| Safety classification |
StandardsEN ISO 13849-1
Performance Level, up toc
Category1
B10D Normally-closed contact (NC)2,000,000Operations
NoteElectrical life on request.
B10D Normally-open contact (NO)1,000,000Operations
Noteat 10% Ie and ohmic load
Mission time20Year(s)
| Safety classification - Fault exclusion |
Please note:Can be used when fault exclusion for dangerous damage to the 1-channel mechanism is permissible and sufficient protection against manipulation is guaranteed.
Performance Level, up tod
Category3
Notefor 2-channel use and with suitable logic unit.
Mission time20Year(s)
Mechanical data
Interlocking principlePower to lock
UnlockingRotating unlatcher (emergency release)
Mechanical lifetime, minimum1,000,000Operations
Actuating play in direction of actuation5.5mm
Holding force FZh in accordance with EN ISO 141192,000N
Holding force Fmax, maximum2,600N
Latching force30N
Positive break travel10mm
Positive break force per NC contact, minimum10N
Actuating speed, maximum2m/s
MountingScrews
Type of the fixing screws3x M5
Type of the screw headFlat head screw
Mechanical data - Connection technique
Connector position Bottom
Terminal (mechanical)Connector plug M12, 4-pole, B-coded
Connector plug M12, 4-pole, A-coded
Connector plug M12, 4-pole, A-coded
Mechanical data - Dimensions
Length of sensor30mm
Width of sensor130mm
Height of sensor90mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +60 °C
Storage and transport temperature-25 ... +85 °C
Note (Relative humidity)non-condensingnon-icing
Protection classII
Permissible installation altitude above sea level, maximum2,000m
Ambient conditions - Insulation values
Rated insulation voltage UiConnector, 4 poles - 250 V
Rated impulse withstand voltage Uimp4kV
Electrical data
Thermal test current10A
Rated control voltage24VAC/DC
Required rated short-circuit current1,000A
Electrical power consumption, maximum10W
Switching elementMagnet: 1 NO contact, 1 NC contact / Actuator: 2 NO contacts, 2 NC contacts
Switching principleslow action, positive break NC contact
Maximum switching frequency1,000/h
Material of the contacts, electricalSilver
Electrical data - Magnet control
Magnet switch-on time100%
Test pulse duration, maximum5ms
Test pulse interval, minimum50ms
Electrical data - Safety contacts
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-132A
Electrical data - Auxiliary contacts
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-132A
Other data
Note (applications)hinged safety guardremovable guardsliding safety guard
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Note
Note (General)Interlocks with the power to lock principle may only be used in special cases after a thorough evaluation of the accident risk, since the guarding device can immediately be opened on failure of the electrical power supply or when the main switch is opened
Note (Emergency release)Mounting only outside the guarded area
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 10/08/2026, 04:39