Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. AZM 170
  2. AZM 170
AZM 170

AZM 170

  • Thermoplastic enclosure
  • Interlock with protection against incorrect locking.
  • Long life
93 Products
AZM 170-02ZRK 110VAC

AZM 170-02ZRK 110VAC

Item no. 101136321

Solenoid interlock

AZM 170-02ZRK 230VAC

AZM 170-02ZRK 230VAC

Item no. 101136322

Solenoid interlock

AZM 170-02ZRK 24VAC/DC

AZM 170-02ZRK 24VAC/DC

Item no. 101140795

Solenoid interlock

AZM 170-02ZRK 24VAC/DC GB 997

AZM 170-02ZRK 24VAC/DC GB 997

Item no. 101143998

Solenoid interlock

AZM 170-02ZRK-2405 24VAC/DC

AZM 170-02ZRK-2405 24VAC/DC

Item no. 101169134

Solenoid interlock

AZM 170-02ZRK-2197 24VAC/DC

AZM 170-02ZRK-2197 24VAC/DC

Item no. 101140818

Solenoid interlock

AZM 170-02ZRK-2197 230VAC

AZM 170-02ZRK-2197 230VAC

Item no. 101144237

Solenoid interlock

AZM 170-02ZRK-ST-2197 24VAC/DC

AZM 170-02ZRK-ST-2197 24VAC/DC

Item no. 101141430

Solenoid interlock

AZM 170-02ZRK-ST8 24VAC/DC

AZM 170-02ZRK-ST8 24VAC/DC

Item no. 101184218

Solenoid interlock

AZM 170-02ZRKA 24VAC/DC

AZM 170-02ZRKA 24VAC/DC

Item no. 101141020

Solenoid interlock

AZM 170-02ZRKA 110VAC

AZM 170-02ZRKA 110VAC

Item no. 101136315

Solenoid interlock

AZM 170-02ZRKA 230VAC

AZM 170-02ZRKA 230VAC

Item no. 101136316

Solenoid interlock

AZM 170-02ZRKA-ST 24VAC/DC

AZM 170-02ZRKA-ST 24VAC/DC

Item no. 101141422

Solenoid interlock

AZM 170-02ZK 24VAC/DC

AZM 170-02ZK 24VAC/DC

Item no. 101141641

Solenoid interlock

AZM 170-02ZKA 24VAC/DC

AZM 170-02ZKA 24VAC/DC

Item no. 101141640

Solenoid interlock

AZM 170-02ZKA-ST 24VAC/DC

AZM 170-02ZKA-ST 24VAC/DC

Item no. 101176751

Solenoid interlock

AZM 170-11ZK 24VAC/DC

AZM 170-11ZK 24VAC/DC

Item no. 101141639

Solenoid interlock

AZM 170-11ZKA 24VAC/DC

AZM 170-11ZKA 24VAC/DC

Item no. 101140257

Solenoid interlock

AZM 170-11ZRK 110VAC

AZM 170-11ZRK 110VAC

Item no. 101136324

Solenoid interlock

AZM 170-11ZRK 230VAC

AZM 170-11ZRK 230VAC

Item no. 101136325

Solenoid interlock

AZM 170-11ZRK 24VAC/DC

AZM 170-11ZRK 24VAC/DC

Item no. 101140788

Solenoid interlock

AZM 170-11ZRK-2197 24VAC/DC

AZM 170-11ZRK-2197 24VAC/DC

Item no. 101140813

Solenoid interlock

AZM 170-11ZRK-ST-2197 24VAC/DC

AZM 170-11ZRK-ST-2197 24VAC/DC

Item no. 101141425

Solenoid interlock

AZM 170-11ZRKA 110VAC

AZM 170-11ZRKA 110VAC

Item no. 101136318

Solenoid interlock

93 results found