Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. AZM 170I
  2. AZM 170i-B1
AZM 170i-B1

AZM 170i-B1

  • Particularly suitable for sliding doors
13 Products
AZM 170-02ZRI-B1 24VAC/DC

AZM 170-02ZRI-B1 24VAC/DC

Item no. 101140798

Solenoid interlock

AZM 170-02ZRIA-B1 24VAC/DC

AZM 170-02ZRIA-B1 24VAC/DC

Item no. 101140800

Solenoid interlock

AZM 170-11ZRIA-B1 24VAC/DC

AZM 170-11ZRIA-B1 24VAC/DC

Item no. 101140799

Solenoid interlock

AZM 170-11ZRIA-ST-B1 24VAC/DC

AZM 170-11ZRIA-ST-B1 24VAC/DC

Item no. 101144300

Solenoid interlock

AZM 170SK-02/01ZRI-B1-2197 24VAC/DC

AZM 170SK-02/01ZRI-B1-2197 24VAC/DC

Item no. 103035125

Solenoid interlock

AZM 170-11ZI/B1 24 VDC/AC

AZM 170-11ZI/B1 24 VDC/AC

Item no. 101122488

Solenoid interlock

AZM 170-11ZI B1 24VAC/DC

AZM 170-11ZI B1 24VAC/DC

Item no. 101142040

Solenoid interlock

AZM 170-02ZI B1 24VAC/DC

AZM 170-02ZI B1 24VAC/DC

Item no. 101144281

Solenoid interlock

AZM 170-11ZIA-ST B1- 2245 24VAC/DC

AZM 170-11ZIA-ST B1- 2245 24VAC/DC

Item no. 101183216

Solenoid interlock

AZM170 SK-02ZRI-B1-2197 110VAC

AZM170 SK-02ZRI-B1-2197 110VAC

Item no. 103060513

Solenoid interlock

AZM 170-02ZRI B1 110VAC

AZM 170-02ZRI B1 110VAC

Item no. 101136351

Solenoid interlock

AZM 170-11ZRIA-ST B1- 2245 24VAC/DC

AZM 170-11ZRIA-ST B1- 2245 24VAC/DC

Item no. 101183221

Solenoid interlock

AZM 170ST-12/02ZRI-B1-2197 24VAC/DC

AZM 170ST-12/02ZRI-B1-2197 24VAC/DC

Item no. 103054614

Solenoid interlock

13 results found