Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. AZM 170i-B5
  2. AZM 170I-B5
AZM 170I-B5

AZM 170I-B5

  • Individual coding
  • Interlock with protection against incorrect locking.
  • Long life
  • Particularly suitable for front mounting
15 Products
AZM 170-02ZRI-B5 24VAC/DC

AZM 170-02ZRI-B5 24VAC/DC

Item no. 101140802

Solenoid interlock

AZM 170-02ZRI-ST-B5-2197 24VAC/DC

AZM 170-02ZRI-ST-B5-2197 24VAC/DC

Item no. 101144339

Solenoid interlock

AZM 170-02ZRIA-B5 24VAC/DC

AZM 170-02ZRIA-B5 24VAC/DC

Item no. 101140804

Solenoid interlock

AZM 170-02ZRIA-ST-B5 24VAC/DC

AZM 170-02ZRIA-ST-B5 24VAC/DC

Item no. 101144342

Solenoid interlock

AZM 170-11ZRI-B5 24VAC/DC

AZM 170-11ZRI-B5 24VAC/DC

Item no. 101140801

Solenoid interlock

AZM 170-02ZI-B5 24VAC/DC

AZM 170-02ZI-B5 24VAC/DC

Item no. 101144316

Solenoid interlock

AZM 170ST-11/02ZRI-B5-2197 24VAC/DC

AZM 170ST-11/02ZRI-B5-2197 24VAC/DC

Item no. 103006398

Solenoid interlock

AZM 170SK-11/02ZRI-B5-2197 24VAC/DC

AZM 170SK-11/02ZRI-B5-2197 24VAC/DC

Item no. 101195873

Solenoid interlock

AZM 170SK-02/10ZRI-B5-2197 24VAC/DC

AZM 170SK-02/10ZRI-B5-2197 24VAC/DC

Item no. 103045797

Solenoid interlock

AZM 170SK-11/02ZRIA-B5 24VAC/DC

AZM 170SK-11/02ZRIA-B5 24VAC/DC

Item no. 101190955

Solenoid interlock

AZM 170-11ZIA B5 24VAC/DC

AZM 170-11ZIA B5 24VAC/DC

Item no. 101144319

Solenoid interlock

AZM 170-11ZI-ST B5-2197 24VAC/DC

AZM 170-11ZI-ST B5-2197 24VAC/DC

Item no. 101182043

Solenoid interlock

AZM 170-11ZIA-ST B5 24VAC/DC

AZM 170-11ZIA-ST B5 24VAC/DC

Item no. 101183199

Solenoid interlock

AZM 170-11ZRIA B5 110VAC

AZM 170-11ZRIA B5 110VAC

Item no. 101136336

Solenoid interlock

AZM 170-02ZRI B5 230VAC

AZM 170-02ZRI B5 230VAC

Item no. 101136358

Solenoid interlock

15 results found