Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. AZM 170i-B6L
  2. AZM 170I-B6L
AZM 170I-B6L

AZM 170I-B6L

  • Individual coding
  • Interlock with protection against incorrect locking.
  • Long life
  • left-hand model
  • For very smal actuating radii in line with or at 90° to the plane of the actuator
12 Products
AZM 170-02ZRI-B6L 24VAC/DC

AZM 170-02ZRI-B6L 24VAC/DC

Item no. 101140810

Solenoid interlock

AZM 170-02ZRIA-B6L 24VAC/DC

AZM 170-02ZRIA-B6L 24VAC/DC

Item no. 101140812

Solenoid interlock

AZM 170-11ZRI-B6L 24VAC/DC

AZM 170-11ZRI-B6L 24VAC/DC

Item no. 101140809

Solenoid interlock

AZM 170SK-11/02ZRIA-B6L 24VAC/DC

AZM 170SK-11/02ZRIA-B6L 24VAC/DC

Item no. 103009059

Solenoid interlock

AZM 170SK-11/02-ZRI-B6L-2197 24VAC/DC

AZM 170SK-11/02-ZRI-B6L-2197 24VAC/DC

Item no. 103025179

Solenoid interlock

AZM 170-11ZI-B6L 24VAC/DC

AZM 170-11ZI-B6L 24VAC/DC

Item no. 101144354

Solenoid interlock

AZM 170SK-02/10ZRI-B6L-2197 24VAC/DC

AZM 170SK-02/10ZRI-B6L-2197 24VAC/DC

Item no. 101206035

Solenoid interlock

AZM 170-11ZIA-ST B6L 24VAC/DC

AZM 170-11ZIA-ST B6L 24VAC/DC

Item no. 101183512

Solenoid interlock

AZM 170-11ZRI B6L 110VAC

AZM 170-11ZRI B6L 110VAC

Item no. 101136345

Solenoid interlock

AZM 170-11ZRIA B6L 110VAC

AZM 170-11ZRIA B6L 110VAC

Item no. 101136348

Solenoid interlock

AZM 170-02ZRI B6L 230VAC

AZM 170-02ZRI B6L 230VAC

Item no. 101136371

Solenoid interlock

AZM 170-11ZRIA-ST B6L 24VAC/DC

AZM 170-11ZRIA-ST B6L 24VAC/DC

Item no. 101183539

Solenoid interlock

12 results found