Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. AZM 170i-B6R
  2. AZM 170I-B6R
AZM 170I-B6R

AZM 170I-B6R

  • Double-insulated
  • Individual coding
  • Coding level "High" according to ISO 14119
  • 90 mm x 84 mm x 30 mm
  • Compact design
  • Interlock with protection against incorrect locking.
  • Long life
  • High holding force
  • right-hand model
  • For very smal actuating radii in line with or at 90° to the plane of the actuator
8 Products
AZM 170-02ZRI-B6R 24VAC/DC

AZM 170-02ZRI-B6R 24VAC/DC

Item no. 101140806

Solenoid interlock

AZM 170-02ZRIA-B6R 24VAC/DC

AZM 170-02ZRIA-B6R 24VAC/DC

Item no. 101140808

Solenoid interlock

AZM 170-11ZRI-B6R 24VAC/DC

AZM 170-11ZRI-B6R 24VAC/DC

Item no. 101140805

Solenoid interlock

AZM 170-11ZRIA-B6R 24VAC/DC

AZM 170-11ZRIA-B6R 24VAC/DC

Item no. 101140807

Solenoid interlock

AZM 170-02ZRIA-B6R 230VAC

AZM 170-02ZRIA-B6R 230VAC

Item no. 101136368

Solenoid interlock

AZM 170SK-02ZRIA-B6R 24VAC/DC

AZM 170SK-02ZRIA-B6R 24VAC/DC

Item no. 101217958

Solenoid interlock

AZM 170SK-11/02ZRIA-B6R 24VAC/DC

AZM 170SK-11/02ZRIA-B6R 24VAC/DC

Item no. 103011339

Solenoid interlock

AZM 170SK-11/02-ZRI-B6R-2197 24VAC/DC

AZM 170SK-11/02-ZRI-B6R-2197 24VAC/DC

Item no. 103025182

Solenoid interlock

8 results found