Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. AZM 200 D
  2. AZM 200D
Archive
AZM 200D

AZM 200D

  • Thermoplastic enclosure
  • Electronic contact-free, coded system
  • Max. length of the sensor chain 200 m
  • 3 LEDs to show operating conditions
  • Sensor technology permits an offset between actuator and interlock of ± 5 mm  vertically and ± 1,5 mm horizontally
  • Intelligent diagnosis
3 Products
Archive
AZM 200 D ST2-T-1P2P2P

AZM 200 D ST2-T-1P2P2P

Item no. 101217604

Solenoid interlock

Archive
MS-AZM 200 D ST3-T-1P2P2P-2568

MS-AZM 200 D ST3-T-1P2P2P-2568

Item no. 103006851

Solenoid interlock

Archive
AZM 200SK-T-SD2PA

AZM 200SK-T-SD2PA

Item no. 101193284

Solenoid interlock

3 results found