Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. Solenoid interlock
  2. AZM 201 D
Archive
AZM 201 D

AZM 201 D

  • 2 OSSD safety outputs for guard door monitoring
  • 2 OSSD safety outputs for guard locking monitoring
  • symmetrical construction form, assembly on 40mm profiles
  • Protection class IP66, IP67
  • Thermoplastic enclosure
  • Intelligent diagnosis
  • 3 LEDs to show operating conditions
  • High holding force 2000 N
  • Sensor technology permits an offset between actuator and interlock of ± 5 mm  vertically and ± 1,5 mm horizontally
  • Suitable for hinged and sliding guards
  • Emergency exit / Emergency release suitable for retrofitting
  • Coding in accordance to ISO 14119 by using RFID-Technology
5 Products
Archive
AZM201D-ST2-T-1P2P2P

AZM201D-ST2-T-1P2P2P

Item no. 103026879

Solenoid interlock

Archive
AZM201D-I2-ST2-T-1P2P2P

AZM201D-I2-ST2-T-1P2P2P

Item no. 103026877

Solenoid interlock

Archive
AZM201D-ST-T-1P2P2P-2965-1

AZM201D-ST-T-1P2P2P-2965-1

Item no. 103042149

Solenoid interlock

Archive
AZM201D-I2-ST2-T-1P2P2P-A

AZM201D-I2-ST2-T-1P2P2P-A

Item no. 103042147

Solenoid interlock

Archive
AZM201D-ST-T-1P2P2P-2965-1-DU

AZM201D-ST-T-1P2P2P-2965-1-DU

Item no. 103046770

Solenoid interlock

5 results found