AZM 415-02/11ZPK 24VAC/DC
Item number:101174507

Product features
- Adjustable ball latch to 400 N
- 2 switches in one enclosure
- Problem-free opening of stressed doors by means of bell-crank system
- Ex version available
- 130 mm x 100 mm x 46,5 mm
- Metal enclosure
- Interlock with protection against incorrect locking.
- Robust design
- Long life
- 2 cable entries M 20 x 1.5
- Cut clamp termination
Please log in to see prices
Ordering data
Product type descriptionAZM 415-02/11ZPK 24VAC/DC
Article number (order number)101174507
EAN (European Article Number)4030661331928
eCl@ss number, version 12.027-27-26-03
eCl@ss number, version 11.027-27-26-03
eCl@ss number, version 9.027-27-26-03
ETIM number, version 7.0EC002593
ETIM number, version 6.0EC002593
Approvals - Standards
CertificatesCCCcULus
General data
StandardsBG-GS-ET-19EN IEC 60947-5-1
Working principleelectromechanical
Housing materialAluminium
Housing coating materialpainted
Gross weight902g
General data - Features
Power to unlockYes
Number of actuating directions1
Number of auxiliary contacts1
Number of safety contacts3
Number of guard doors1
| Safety classification |
StandardsEN ISO 13849-1
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)2,000,000Operations
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Holding force FZh in accordance with EN ISO 141193,500N
Latching force, minimum150N
Latching force, maximum400N
Positive break travel5mm
Positive break force, minimum15N
Actuating speed, maximum0.2m/s
Mechanical data - Connection technique
Cable entry2 x M20 x 1,5
Cable section, minimum0.75 mm²
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Terminal (mechanical)Screw terminals
Mechanical data - Dimensions
Length of sensor46.5mm
Width of sensor130mm
Height of sensor100mm
Ambient conditions
IP Degree of protectionIP65IP67
Ambient temperature-25 ... +50 °C
Note (Relative humidity)non-condensingnon-icing
Ambient conditions - Insulation values
Rated insulation voltage Ui250 VAC
Rated impulse withstand voltage Uimp4kV
Electrical data
Thermal test current6A
Rated control voltage24VAC/DC
Utilisation category AC-15230VAC
Utilisation category AC-154A
Utilisation category DC-1324VDC
Utilisation category DC-131A
Electrical power consumption, maximum10W
Switching elementNO contact, NC contact
Switching principleSlow action
Material of the contacts, electricalSilver
Other data
Note (applications)hinged safety guardsliding safety guard
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 20/07/2026, 22:21