Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Solenoid interlock
  2. AZM 415
Archive
AZM 415

AZM 415

  • Adjustable ball latch to 400 N
  • Metal enclosure
  • Interlock with protection against incorrect locking.
  • Robust design
  • Long life
  • 2 cable entries M 20 x 1.5
  • Cut clamp termination
9 Products
AZM 415-02/11ZPK 110 VAC
Archive

AZM 415-02/11ZPK 110 VAC

Item no. 101174537

Solenoid interlock

AZM 415-02/11ZPK14H 24 VAC/DC
Archive

AZM 415-02/11ZPK14H 24 VAC/DC

Item no. 101174577

Solenoid interlock

AZM 415-11/11ZPK14H 110VAC
Archive

AZM 415-11/11ZPK14H 110VAC

Item no. 101174535

Solenoid interlock

AZM 415-33ZPDKA 110 VAC
Archive

AZM 415-33ZPDKA 110 VAC

Item no. 101117715

Solenoid interlock

AZM 415-22ZPK-M20 24VAC/DC
Archive

AZM 415-22ZPK-M20 24VAC/DC

Item no. 101152789

Solenoid interlock

AZM 415-22ZPKA-M20 24VAC /DC
Archive

AZM 415-22ZPKA-M20 24VAC /DC

Item no. 101164463

Solenoid interlock

AZM 415-22ZPK-2652 24VAC/DC
Archive

AZM 415-22ZPK-2652 24VAC/DC

Item no. 101204319

Solenoid interlock

AZM 415-22XPK-9726 24VAC /DC
Archive

AZM 415-22XPK-9726 24VAC /DC

Item no. 101136126

Solenoid interlock

AZM 415-02/02ZPK-ST 24VAC/DC
Archive

AZM 415-02/02ZPK-ST 24VAC/DC

Item no. 101207928

Solenoid interlock

9 results found