AZM 415-22XPKARS 24VAC/D C
Item number:101126387

Product features
- 2 cable entries M 20 x 1.5
- Cut clamp termination
- Metal enclosure
- Interlock with protection against incorrect locking.
- Robust design
- Long life
Ordering data
Product type descriptionAZM 415-22XPKARS 24VAC/D C
Article number (order number)101126387
General data
StandardsEN IEC 60947-5-1EN ISO 14119
Coding level according to EN ISO 14119Low
Working principleelectromechanical
Housing materialAluminium
Housing coating materialpainted
Material of the actuatorStainless steel (V2A)
Material of the latching boltBrass
Gross weight1,080g
General data - Features
Power to lockYes
Number of actuating directions1
Number of guard doors1
| Safety classification |
StandardsEN ISO 13849-1
Performance Level, up toc
Category1
B10D Normally-closed contact (NC)2,000,000Operations
B10D Normally-open contact (NO)1,000,000Operations
Noteat 20% ohmic contact load
Mission time20Year(s)
| Safety classification - Fault exclusion |
Please note:Can be used when fault exclusion for dangerous damage to the 1-channel mechanism is permissible and sufficient protection against manipulation is guaranteed.
Performance Level, up tod
Category3
Notefor 2-channel use and with suitable logic unit.
Mission time20Year(s)
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Holding force FZh in accordance with EN ISO 141193,500N
Holding force Fmax, maximum4,550N
Latching force150 ... 400 N adjustable
Note (Latch force)adjustable
Positive break force, minimum15N
Note (Positive break force)depending on the setting of the ball latch
Actuating speed, maximum0.2m/s
Mechanical data - Connection technique
Cable entry2 x M20 x 1,5
Terminationrigid or flexible
Cable section, minimum0.75 mm²
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Tightening torque of electrical connection, minimum0.4Nm
Tightening torque of electrical connection, maximum0.6Nm
Terminal (mechanical)Screw terminals
Ambient conditions
IP Degree of protectionIP54
Note (Relative humidity)non-condensingnon-icing
Ambient conditions - Insulation values
Rated insulation voltage Ui250 VAC
Rated impulse withstand voltage Uimp4kV
Degree of pollution3
Electrical data
Thermal test current6A
Rated control voltage24VAC
Rated control voltage24VDC
Required rated short-circuit current1,000A
Utilisation category AC-15230VAC
Utilisation category AC-154A
Utilisation category DC-1324VDC
Utilisation category DC-131A
Electrical power consumption, maximum10W
Switching elementMagnet: 1 NO Contact, 1 NC contact / Actuator: 1 NO contact, 1 NC contact
Note (Switching element)NC contact with positive break
Switching principleSlow action
Maximum switching frequency2,000/h
Material of the contacts, electricalSilver
Electrical data - Magnet control
Switch-on time, maximum100s
Other data
Note (applications)hinged safety guardsliding safety guard
Note
Note (Manual release)Resetting can only be carried out by authorised personnel using key.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 28/10/2026, 06:49