Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. Solenoid interlocks
  2. AZM155
New
AZM155

AZM155

  • Flexible and robust thanks to a rotatable metal head
  • Holding force 1500 N
  • Coding level "High" according to ISO 14119
24 Products
New
AZM155ST12-02/02R-024

AZM155ST12-02/02R-024

Item no. 157002995

Solenoid interlock

New
AZM155ST12-02/02RA-024

AZM155ST12-02/02RA-024

Item no. 157002996

Solenoid interlock

New
AZM155ST12-02/02RT-024

AZM155ST12-02/02RT-024

Item no. 157002997

Solenoid interlock

New
AZM155ST12-11/11R-024

AZM155ST12-11/11R-024

Item no. 157002998

Solenoid interlock

New
AZM155ST12-11/11RA-024

AZM155ST12-11/11RA-024

Item no. 157002999

Solenoid interlock

New
AZM155ST12-11/11RT-024

AZM155ST12-11/11RT-024

Item no. 157003000

Solenoid interlock

New
AZM155ST12-02/02RN-024

AZM155ST12-02/02RN-024

Item no. 157003001

Solenoid interlock

New
AZM155ST12-02/11R-024

AZM155ST12-02/11R-024

Item no. 157003002

Solenoid interlock

New
AZM155ST12-02/11RA-024

AZM155ST12-02/11RA-024

Item no. 157003003

Solenoid interlock

New
AZM155ST12-02/11RT-024

AZM155ST12-02/11RT-024

Item no. 157003004

Solenoid interlock

New
AZM155ST12-11/02R-024

AZM155ST12-11/02R-024

Item no. 157003005

Solenoid interlock

New
AZM155ST12-11/02RA-024

AZM155ST12-11/02RA-024

Item no. 157003006

Solenoid interlock

New
AZM155ST12-11/02RT-024

AZM155ST12-11/02RT-024

Item no. 157003007

Solenoid interlock

New
AZM155ST12-11/02RN-024

AZM155ST12-11/02RN-024

Item no. 157003008

Solenoid interlock

New
AZM155B-ST8-10/02RA-024

AZM155B-ST8-10/02RA-024

Item no. 157003011

Solenoid interlock

New
AZM155Z-ST8-02/10RT-024

AZM155Z-ST8-02/10RT-024

Item no. 157003012

Solenoid interlock

New
AZM155B-ST8-01/02RA-024

AZM155B-ST8-01/02RA-024

Item no. 157003013

Solenoid interlock

New
AZM155Z-ST8-02/01RA-024

AZM155Z-ST8-02/01RA-024

Item no. 157003015

Solenoid interlock

New
AZM155Z-ST8-02/01R-024

AZM155Z-ST8-02/01R-024

Item no. 157003016

Solenoid interlock

New
AZM155Z-ST8-02/01RT-024

AZM155Z-ST8-02/01RT-024

Item no. 157003014

Solenoid interlock

New
AZM155Z-ST8-02/10RAT-024

AZM155Z-ST8-02/10RAT-024

Item no. 157002991

Solenoid interlock

New
AZM155ST12-03/01RA-024

AZM155ST12-03/01RA-024

Item no. 157003086

Solenoid interlock

New
AZM155SK-02/02R-024

AZM155SK-02/02R-024

Item no. 157002993

Solenoid interlock

New
AZM155SK-02/11RT-024

AZM155SK-02/11RT-024

Item no. 157003187

Solenoid interlock

24 results found