Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. Solenoid interlocks
  2. AZM190
AZM190

AZM190

  • Thermoplastic enclosure
  • Long life
  • Interlock with protection against incorrect locking.
  • Actuating head can be repositioned by 4 x 90°
  • 2 cable entries M 20 x 1.5
  • Wiring compartment
  • Slim design, particularly suitable for fitting on hinged doors, aluminium profiles and fencing
  • Sealing mechanism to prevent the ingress of dirt
  • Cut clamp termination
52 Products
AZM190-02/01RK-230VAC

AZM190-02/01RK-230VAC

Item no. 131182119

Solenoid interlock

AZM190-02/01RK-24VDC

AZM190-02/01RK-24VDC

Item no. 131178901

Solenoid interlock

AZM190-02/01RKA-24VDC

AZM190-02/01RKA-24VDC

Item no. 131031685

Solenoid interlock

AZM190-02/01RKAE0-24VDC

AZM190-02/01RKAE0-24VDC

Item no. 133006283

Solenoid interlock

AZM190-02/01RKAE0-24VDC-2856

AZM190-02/01RKAE0-24VDC-2856

Item no. 133006286

Solenoid interlock

AZM190-02/01RKAE0-G-24VDC

AZM190-02/01RKAE0-G-24VDC

Item no. 133006290

Solenoid interlock

AZM190-02/01RK-G-24VDC

AZM190-02/01RK-G-24VDC

Item no. 133006277

Solenoid interlock

AZM190-02/01RK-MPV-230VAC-2857

AZM190-02/01RK-MPV-230VAC-2857

Item no. 133007266

Solenoid interlock

AZM190-02/01RK-MPV-230VAC-2858

AZM190-02/01RK-MPV-230VAC-2858

Item no. 133007268

Solenoid interlock

AZM190-02/01RK-MPVD-230VAC-2860

AZM190-02/01RK-MPVD-230VAC-2860

Item no. 133007270

Solenoid interlock

AZM190-02/01RK-MPVD-230VAC-2861

AZM190-02/01RK-MPVD-230VAC-2861

Item no. 133007271

Solenoid interlock

AZM190-02/01RKN-24VDC

AZM190-02/01RKN-24VDC

Item no. 131188851

Solenoid interlock

AZM190-02/01RKN-G-24VDC

AZM190-02/01RKN-G-24VDC

Item no. 133006278

Solenoid interlock

AZM190-02/01RKT-MPV-230VAC

AZM190-02/01RKT-MPV-230VAC

Item no. 133006267

Solenoid interlock

AZM190-02/01RKT-MPVD-230VAC

AZM190-02/01RKT-MPVD-230VAC

Item no. 133006239

Solenoid interlock

AZM190-02/02RK-24VDC

AZM190-02/02RK-24VDC

Item no. 133006276

Solenoid interlock

AZM190-02/02RKAE0-24VDC

AZM190-02/02RKAE0-24VDC

Item no. 133006282

Solenoid interlock

AZM190-02/02RK-MPVD-24VDC-2860

AZM190-02/02RK-MPVD-24VDC-2860

Item no. 133033895

Solenoid interlock

AZM190-02/02RKT-MPV-24VDC

AZM190-02/02RKT-MPV-24VDC

Item no. 133006274

Solenoid interlock

AZM190-02/10RK-24VDC

AZM190-02/10RK-24VDC

Item no. 131029960

Solenoid interlock

AZM190-02/10RK-24VDC-2532

AZM190-02/10RK-24VDC-2532

Item no. 131182948

Solenoid interlock

AZM190-02/10RKA-24VDC

AZM190-02/10RKA-24VDC

Item no. 131030003

Solenoid interlock

AZM190-02/10RKAE0-24VDC

AZM190-02/10RKAE0-24VDC

Item no. 133006285

Solenoid interlock

AZM190-02/10RKAE0-G-24VDC

AZM190-02/10RKAE0-G-24VDC

Item no. 133006281

Solenoid interlock

52 results found
123

System components