Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. Solenoid interlocks
  2. AZM201
AZM201

AZM201

  • Thermoplastic enclosure
  • Max. length of the sensor chain 200 m
  • Self-monitoring series-wiring
  • Coding in accordance to ISO 14119 by using RFID-Technology
  • 3 LEDs to show operating conditions
  • Sensor technology permits an offset between actuator and interlock of ± 5 mm  vertically and ± 1,5 mm horizontally
  • Suitable for hinged and sliding guards
  • Intelligent diagnosis
  • Protection class IP66, IP67
  • High holding force 2000 N
  • symmetrical construction form, assembly on 40mm profiles
  • OSSD safety outputs
  • Emergency exit / Emergency release suitable for retrofitting
39 Products
AZM201Z-SK-T-1P2PW-A

AZM201Z-SK-T-1P2PW-A

Item no. 103016752

Solenoid interlock

AZM201Z-SK-T-SD2P

AZM201Z-SK-T-SD2P

Item no. 103032241

Solenoid interlock

AZM201Z-ST2-T-1P2PW-A

AZM201Z-ST2-T-1P2PW-A

Item no. 103016753

Solenoid interlock

AZM201B-ST2-T-1P2PW

AZM201B-ST2-T-1P2PW

Item no. 103032935

Solenoid interlock

AZM201B-I2-ST2-T-1P2PW

AZM201B-I2-ST2-T-1P2PW

Item no. 103052588

Solenoid interlock

AZM201Z-I2-CC-T-SD2P

AZM201Z-I2-CC-T-SD2P

Item no. 103032138

Solenoid interlock

AZM201Z-I2-ST2-T-SD2P-A

AZM201Z-I2-ST2-T-SD2P-A

Item no. 103035058

Solenoid interlock

AZM201B-I2-CC-T-1P2PW

AZM201B-I2-CC-T-1P2PW

Item no. 103013488

Solenoid interlock

AZM201B-I2-SK-T-1P2PW

AZM201B-I2-SK-T-1P2PW

Item no. 103013490

Solenoid interlock

AZM201B-I2-SK-T-1P2PW-A

AZM201B-I2-SK-T-1P2PW-A

Item no. 103013491

Solenoid interlock

AZM201B-SK-T-1P2PW

AZM201B-SK-T-1P2PW

Item no. 103013910

Solenoid interlock

AZM201B-SK-T-1P2PW-A

AZM201B-SK-T-1P2PW-A

Item no. 103013911

Solenoid interlock

AZM201Z-CC-T-1P2PW

AZM201Z-CC-T-1P2PW

Item no. 103013912

Solenoid interlock

AZM201Z-I1-SK-T-1P2PW

AZM201Z-I1-SK-T-1P2PW

Item no. 103013483

Solenoid interlock

AZM201Z-I1-ST2-T-1P2PW

AZM201Z-I1-ST2-T-1P2PW

Item no. 103013485

Solenoid interlock

AZM201Z-I2-CC-T-1P2PW

AZM201Z-I2-CC-T-1P2PW

Item no. 103013487

Solenoid interlock

AZM201Z-I2-SK-T-1P2PW

AZM201Z-I2-SK-T-1P2PW

Item no. 103013484

Solenoid interlock

AZM201Z-I2-SK-T-1P2PW-A

AZM201Z-I2-SK-T-1P2PW-A

Item no. 103016780

Solenoid interlock

AZM201Z-I2-ST2-T-1P2PW

AZM201Z-I2-ST2-T-1P2PW

Item no. 103013486

Solenoid interlock

AZM201Z-I2-ST2-T-1P2PW-A

AZM201Z-I2-ST2-T-1P2PW-A

Item no. 103013489

Solenoid interlock

AZM201Z-SK-T-1P2PW

AZM201Z-SK-T-1P2PW

Item no. 103013908

Solenoid interlock

AZM201Z-ST2-T-1P2PW

AZM201Z-ST2-T-1P2PW

Item no. 103013909

Solenoid interlock

AZM201Z-ST-T-1P2PW-A-2965-1

AZM201Z-ST-T-1P2PW-A-2965-1

Item no. 103025498

Solenoid interlock

AZM201Z-ST-T-1P2PW-2965-1

AZM201Z-ST-T-1P2PW-2965-1

Item no. 103025499

Solenoid interlock

39 results found

System components