AZM400Z-ST2-2P2P-E
Item number:103003588

Product features
- Universal coding with RFID technology
- 2 Connector M12, 8- and 5-poles
- Guard locking monitored
- 2 Diagnostic outputs
- manual release
- Electric manual release with auxiliary voltage
- Bistable, motor-driven system
- Clamping force 10.000
- Release possible against lateral forces up to 300 N
- PL e / cat. 4 / SIL 3 for interlocking and guard locking function
- Two-channel input signal of the guard locking function
- Operation on P/P- and P/N-switching outputs
- High tolerance to door misalignment
Please log in to see prices
Ordering data
Product type descriptionAZM400Z-ST2-2P2P-E
Article number (order number)103003588
EAN (European Article Number)4030661472638
eCl@ss number, version 12.027-27-26-03
eCl@ss number, version 11.027-27-26-03
eCl@ss number, version 9.027-27-26-03
ETIM number, version 7.0EC002593
ETIM number, version 6.0EC002593
Approvals - Standards
CertificatesANATELcULusFCCICTÜV
General data
StandardsEN IEC 60947-5-3EN IEC 61508EN ISO 13849-1EN ISO 14119
CodingUniversal coding
Coding level according to EN ISO 14119Low
Working principleMagnetic fieldRFID
Frequency band RFID125kHz
Transmitter output RFID, maximum-6dBm
Housing materialLight alloy die-casting
Reaction time, switching off safety outputs via actuator, maximum100ms
Gross weight692g
General data - Features
Solenoid interlock monitoredYes
Electronic manual releaseYes
Manual releaseYes
Short circuit detectionYes
Cross-circuit detectionYes
Safety functionsYes
Integral system diagnostics, statusYes
Number of diagnostic signals2
Number of fail-safe digital outputs2
| Safety classification |
StandardsEN IEC 61508EN ISO 13849-1
Safety classification - Interlocking function
Performance Level, up toe
Category4
PFH value1.00 x 10⁻⁹/h
PFD value9.00 x 10⁻⁵
Safety Integrity Level (SIL), suitable for applications in3
Mission time20Year(s)
Safety classification - Guard locking function
Performance Level, up toe
Category4
PFH value1.80 x 10⁻⁹/h
PFD value1.60 x 10⁻⁴
Safety Integrity Level (SIL), suitable for applications in3
Mission time20Year(s)
Mechanical data
Interlocking principlebistable
Mechanical lifetime, minimum1,000,000Operations
Note (Mechanical lifetime)Which have a lateral force Ftrans = 100 N: 100.000 operations
Allowed distance interlock to actuator, minimum1mm
Allowed distance interlock to actuator, maximum7mm
Angular misalignment between solenoid interlock and actuator, maximum2°
Minimum distance devices30mm
Holding force FZh in accordance with EN ISO 1411910,000N
Holding force Fmax, maximum13,000N
Lateral force at bolt return, maximal (against locked door)300N
Note (Lateral force at bolt return)Does not apply to emergency exit, Bowden cable and manual release
Type of the fixing screws2x M6
Note (Type of the fixing screws)Property class min. 10.9
Tightening torque of the screw8Nm
NoteThe maximum tightening torque of the cover screw (cover triangle) is 0.55 Nm.
Mechanical data - Connection technique
Termination2 connector M12, 8 and 5 pin., both A-coded
Mechanical data - Dimensions
Length of sensor46.7mm
Width of sensor77.8mm
Height of sensor156.7mm
Ambient conditions
IP Degree of protectionIP66IP67
Ambient temperature-20 ... +55 °C
Storage and transport temperature-40 ... +85 °C
Relative humidity, maximum93%
Note (Relative humidity)non-condensingnon-icing
Resistance to vibrations10 … 150 Hz, amplitude 0.35 mm
Restistance to shock30 g / 11 ms
Protection classIII
Permissible installation altitude above sea level, maximum2,000m
Ambient conditions - Insulation values
Rated insulation voltage Ui32 VDC
Rated impulse withstand voltage Uimp0.8kV
Overvoltage categoryIII
Degree of pollution3
Electrical data
Operating voltage24 VDC -15 % / +10 % (stabilised PELV power supply)
Auxiliary power supply Uhe24 VDC -15 % / +10 % (UPS / uninterruptable power supply)
No-load supply current I0, typical100mA
Operating current while bolt movement, peak600 mA / 100 ms
Rated operating voltage24VDC
Required rated short-circuit current100A
External wire and device fuse rating2 A gG
Electrical fuse rating, maximum2A
Time to readiness, maximum1,500ms
Switching frequency, maximum0.3Hz
Open / close cycle (motor), minimum3s
Minimal average cycle time (with continuous operation)20s
Electrical data - Control inputs Guard locking function
Designation, Control inputsE1 und E2 (p-schaltend), E3 (n-schaltend)
Switching thresholds of the control inputs−3 V … 5 V (Low)15 V … 30 V (High)
Classification ZVEI CB24I, SinkC0
Classification ZVEI CB24I, SourceC1C2C3
Current consumption at 24V, minimum5mA
Current consumption at 24V, maximum10mA
Allowable discrepancy time (input), maximum10s
Test pulse interval, maximum40ms
Test pulse duration, maximum5ms
Permissible residual drive current1.5mA
Electrical data - Safety digital outputs
Designation, Safety outputsY1 and Y2
Design of control elementsshort-circuit proof, p-type
Voltage drop Ud, maximum2V
Leakage current Ir, maximum0.5mA
Voltage, Utilisation category DC-1224VDC
Current, Utilisation category DC-120.25A
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-130.25A
Test pulse interval, typical1,000ms
Test pulse duration, maximum0.5ms
Classification ZVEI CB24I, SourceC2
Classification ZVEI CB24I, SinkC1C2
Electrical data - Diagnostic outputs
Designation, Diagnostic outputsOUT1 / OUT2
Design of control elementsshort-circuit proof, p-type
NoteThe diagnostic output are not safety relevant outputs!
Voltage drop Ud, maximum2V
Voltage, Utilisation category DC-1224VDC
Current, Utilisation category DC-120.05A
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-130.05A
Status indication
Note (LED switching conditions display)Error / functional defect: LED redOperating condition: LED greenSupply voltage UB: LED green
Pin assignment
ConnectionConnector 1
PIN 1OUT2 Diagnostic output 2
PIN 2E1 Control input 1
PIN 3n.c.
PIN 4Y1 Safety output 1
PIN 5OUT1 Diagnostic output 1
PIN 6E3 Control input 3
PIN 7Y2 Safety output 2
PIN 8E2 Control input 2
ConnectionConnector 2
PIN 1A1 Supply voltage UB
PIN 2H2 GND
PIN 3A2 GND
PIN 4H1 Auxiliary voltage Uhe
PIN 5FE (functional earth connection)
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Accessory
Recommendation (actuator)AZM400-B1
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 01/11/2026, 17:53