BDF200-ST1-AS-NHK-LTGN-LTBU-LTWH
Item number:103002339

Product features
- Integrated AS-Interface
- with connector plug M12 bottom
- Pos 1: E-STOP with protective collar
- Pos 2: GREEN illuminated pushbutton
- Pos 3: BLUE illuminated pushbutton
- Pos 4: WHITE illuminated pushbutton
- slender shock-proof thermoplastic enclosure
- to be installed at an ergonomic favourable position
- to be fitted to commercial-off-the-shelf aluminium profiles
Ordering data
Product type descriptionBDF200-ST1-AS-NHK-LTGN-LTBU-LTWH
Article number (order number)103002339
EAN (European Article Number)4030661423616
eCl@ss number, version 12.027-37-12-16
eCl@ss number, version 11.027-37-12-16
eCl@ss number, version 9.027-37-12-16
ETIM number, version 7.0EC000225
ETIM number, version 6.0EC000225
Note (Ordering data)Notice: see ordering code
Approvals - Standards
CertificatesASi-SaWcULus
General data
StandardsEN IEC 60947-5-1EN IEC 61508EN IEC 62026-2EN ISO 13849-1EN ISO 13850
Climatic stressDIN EN 60068
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Reaction time, maximum100ms
Positions used, position 1Emergency stop, with protective collar
Positions used, position 2Illuminated pushbutton, green
Positions used, position 3Illuminated pushbutton, blue
Positions used, position 4Illuminated pushbutton, white
Gross weight280g
General data - Features
Indicator lampNo
| Safety classification |
StandardsEN IEC 61508
Performance Level, up toe
Category4
PFH value1.40 x 10⁻⁸/h
Note (PFH-value)up to max. 5,000 switching cycles/year
Safety Integrity Level (SIL), suitable for applications in3
Mission time20Year(s)
Mechanical data
Mechanical lifetime, Emergency-Stop button100,000Operations
Mechanical lifetime, Command devices1,000,000Operations
Mountinginterior mounting holes
Type of the fixing screws2x M5
Mechanical data - Connection technique
Connector position Bottom
TerminationConnector plug M12, 4-pole, (A-coding)
Mechanical data - Dimensions
Width40mm
Height69mm
Depth233.5mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-25 ... +65 °C
Storage and transport temperature-25 ... +85 °C
Resistance to vibrations10 … 150 Hz, amplitude 0.35 mm / 5 g
Restistance to shock15 g / 11 ms
Protection classII
Permissible installation altitude above sea level, maximum2,000m
Ambient conditions - Insulation values
Rated insulation voltage Ui32 VDC
Rated impulse withstand voltage Uimp0.8kV
Overvoltage categoryIII
Degree of pollution3
Electrical data - AS Interface
Rated operating voltage18 ... 31.6 VDC (Protection against polarity reversal)
AS-i Current consumption, maximum150mA
Electrical data - AS-Interface specification
Note (AS-i Parameter bits)FID: periphery errorSet the parameter outputs to "1111" (0xF)
AS-i Version (Safety-Slave)V 3.0
AS-i Profile (Safety-Slave)S-7.B.F.F
AS-i Input, Channel 1 (Safety-Slave)Data bits DI 0 / DI 1 = dynamic code transmission
AS-i Input, Channel 2 (Safety-Slave)Data bits DI 2 / DI 3 = dynamic code transmission
AS-i Output, DO 0 (Safety-Slave)Indicator lamp G24 red
AS-i Output, DO 1 (Safety-Slave)Indicator lamp G24 green
AS-i Output, DO 2 (Safety-Slave)No Function
AS-i Output, DO 3 (Safety-Slave)No Function
AS-i AS-i Parameter bits (Safety-Slave), P0 ... P3No function
AS-i Version (A/B Slave)V 3.0
AS-i Profile (A/B Slave)S-7.A.7.F
AS-i Input, DI 0 (A/B Slave)Command device Position 4
AS-i Input, DI 1 (A/B Slave)Command device Position 3
AS-i Input, DI 2 (A/B Slave)Command device Position 2
AS-i Input, DI 3 (A/B Slave)Command device Position 2
AS-i Output, DO 0 (A/B Slave)Illuminated signal position 4
AS-i Output, DO 2 (A/B Slave)Illuminated signal position 2
AS-i Output, DO 1 (A/B Slave)Illuminated signal position 3
AS-i Output, DO 3 (A/B Slave)No Function
AS-i AS-i Parameter bits (A/B Slave), P0 ... P3No function
AS-i Input module address0
Note (AS-i Input module address)Preset to address 0, can be changed through AS-interface bus master or hand-held programming device
NoteBoth AS-i slaves can be enabled and disabled through the integrated DIP switch. The addressing must take place via the M12 connector.
Pin assignment
PIN 1AS-Interface +
PIN 2n.c.
PIN 3AS-Interface -
PIN 4n.c.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 20/07/2026, 05:29