BG_220VA_CP
Item number:103059908

Product features
- Stainless steel (V4A)
- hygienic design
- blue, visible sealing elements
- Protection class IP69K
Ordering data
Product type descriptionBG_220VA_CP
Article number (order number)103059908
EAN (European Article Number)4030661667850
General data
Materialstainless steel AISI 316L
Material of the sealingSilicone and TPU
Colour of the sealingBlue
Gross weight52g
Mechanical data
Tightening torque of the cable gland15Nm
Mechanical data - Connection technique
Authorised cable section, minimum9mm
Authorised cable section, maximum12mm
Mechanical data - Dimensions
Mounting height21mm
width across flats19BK
Diameter, metric ISO thread with pitch indicationM20 x 1.5
Ambient conditions
IP Degree of protectionIP66IP68IP69
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 31/10/2026, 18:34