BN 12-01Z/V
Item number:101186835

Product features
- Actuation from front
- With pre-wired cable
- with bias magnet
- Non-contact principle
- Long life
- Metal enclosure
- Actuating distance up to 60 mm depending on actuating magnet and version
- Design Ø 10.7 mm
- with central mounting
Please log in to see prices
Ordering data
Product type descriptionBN 12-01Z/V
Article number (order number)101186835
EAN (European Article Number)4030661335339
eCl@ss number, version 12.027-27-43-02
eCl@ss number, version 11.027-27-01-05
eCl@ss number, version 9.027-27-01-05
ETIM number, version 7.0EC002544
ETIM number, version 6.0EC002544
General data
Working principleMagnetic drive
Housing construction formCylinder, thread
Housing materialMetal film
Gross weight60g
General data - Features
Suitable for elevatorsYes
bias magnet Yes
Number of normally closed (NC)1
Mechanical data
Active areafront side
Actuating elementMagnet
Mechanical lifetime, minimum10,000,000Operations
Actuating speed, maximum18m/s
Mountingcentral with threated flange M12 x 1
Mechanical data - Switching distances
Switching distance Sn2 x BP 10S = 10 mm2 x BP 11S = 15 mm2 x BP 12S = 25 mm2 x BP 21S = 20 ... 55 mm2 x BP 22S = 15 ... 55 mm5 mm … 55 mmBE 20 S = 6 mmBP 10S = 5 mmBP 11S = 5 mmBP 12S = 10 mmBP 15S = 6 mmBP 20S = 15 mmBP 21S = 30 mmBP 22S = 25 mmBP 31S = 15 mmBP 34S = 20 mm
Note (Switching distance Sn)Actuating distance up to 55 mm depending on actuating magnet and version. The specified switching distances are applicable for the actuation of individually mounted components without ferromagnetic influence. A change of the distance, either positive or n
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Repeat accuracy R0.3mm
Mechanical data - Connection technique
Length of cable1m
TerminationPre-wired cable
Number of cable wires2
Wire cross-section0.25mm²
Wire cross-section23AWG
Material of the Cable mantlePVC
Cable typeLiYY
Mechanical data - Dimensions
Diameter of sensor10.7mm
Length of sensor71mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +70 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Electrical data
Switching voltage, maximum200VAC
Switching current, maximum1A
Switching capacity, maximum30W
Switching capacity, maximum30VA
Switching principleReed contacts, Non-contact principle
Bounce duration, maximum0.2ms
Switching frequency, maximum300Hz
Switching elementOpener (NC)
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Accessory
Recommendation (actuator)2x BP 10 S2x BP 11 S2x BP 12S2x BP 21 S2x BP 22 SBE 20 SBP 10 SBP 11 SBP 12 SBP 15 SBP 20 SBP 21 SBP 22 SBP 31 SBP 34 S
Recommendation (actuator, lift switchgear)2 x BP 10BP 10BP 15BP 34
Note
Note (General)The opening and closing functions depend on the direction of actuation, the actuating magnets and the polarity of the actuating magnets.The switch is to be mounted on iron with a non-magnetic layer of at least 20 mm.When the switches and actuators come together, the colours must coincide: Red (S) to red (S) and green (N) to green (N). This does not apply to the bistable contact.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 13/08/2026, 02:32