BN 12-RZ/V
Item number:101186837

Product features
- Actuation from front
- With pre-wired cable
- with bias magnet
- Non-contact principle
- Long life
- Metal enclosure
- Actuating distance up to 60 mm depending on actuating magnet and version
- Design Ø 10.7 mm
- with central mounting
Please log in to see prices
Ordering data
Product type descriptionBN 12-RZ/V
Article number (order number)101186837
EAN (European Article Number)4030661335360
eCl@ss number, version 12.027-27-43-02
eCl@ss number, version 11.027-27-01-05
eCl@ss number, version 9.027-27-01-05
ETIM number, version 7.0EC002544
ETIM number, version 6.0EC002544
General data
Working principleMagnetic drive
Housing construction formCylinder, thread
Housing materialMetal film
Gross weight50g
General data - Features
LatchingYes
Suitable for elevatorsYes
bias magnet Yes
Number of snap-in contacts1
Mechanical data
Active areafront side
Actuating elementMagnet
Mechanical lifetime, minimum10,000,000Operations
Actuating speed, maximum18m/s
Mountingcentral with threated flange M12 x 1
Mechanical data - Switching distances
Switching distance Sn2 x BP 10 = 3 mm3 mm … 45 mmBE 20 = 10 mmBP 11 = 15 mmBP 12 = 20 mmBP 20 = 10 mmBP 21 = 45 mmBP 22 N = 35 mmBP 22 S = 35 mmBP 31 = 10 mmBP 34 = 15 mm
Note (Switching distance Sn)Actuating distance up to 45 mm depending on actuating magnet and version. The specified switching distances are applicable for the actuation of individually mounted components without ferromagnetic influence. A change of the distance, either positive or n
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Repeat accuracy R0.3mm
Mechanical data - Connection technique
Length of cable1m
TerminationPre-wired cable
Number of cable wires2
Wire cross-section0.25mm²
Wire cross-section23AWG
Material of the Cable mantlePVC
Cable typeLiYY
Mechanical data - Dimensions
Diameter of sensor10.7mm
Length of sensor71mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +70 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Electrical data
Switching voltage, maximum200VAC
Switching current, maximum1A
Switching capacity, maximum30W
Switching capacity, maximum30VA
Switching principleLatching
Bounce duration, maximum0.2ms
Switching frequency, maximum300Hz
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Accessory
Recommendation (actuator)2x BP 10BE 20BP 11BP 12BP 20BP 21BP 22 NBP 22 SBP 31BP 34
Recommendation (actuator, lift switchgear)2 x BP 10BP 10BP 15BP 34
Note
Note (General)The opening and closing functions depend on the direction of actuation, the actuating magnets and the polarity of the actuating magnets.The switch is to be mounted on iron with a non-magnetic layer of at least 20 mm.When the switches and actuators come together, the colours must coincide: Red (S) to red (S) and green (N) to green (N). This does not apply to the bistable contact.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 16/09/2026, 05:07