BN 20-02Z
Item number:101057005

Product features
- 2 reed contacts
- Non-contact principle
- Long life
- 104 mm x 52 mm x 47 mm
- Aluminium enlosure
- Actuating distance up to 50 mm depending on actuating magnet and version
- Screw connection
- Highly resistant to vibration
Please log in to see prices
Ordering data
Product type descriptionBN 20-02Z
Article number (order number)101057005
EAN (European Article Number)4030661022864
eCl@ss number, version 12.027-27-43-02
eCl@ss number, version 11.027-27-01-05
eCl@ss number, version 9.027-27-01-05
ETIM number, version 7.0EC002544
ETIM number, version 6.0EC002544
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 60947-5-1
Working principleMagnetic drive
Housing construction formrectangular
Housing materialAluminium
Active areaMetal film
Gross weight325g
General data - Features
bias magnet Yes
Number of normally closed (NC)2
Mechanical data
Active arealateral
Actuating elementMagnet
Position of the cable glandleft and right
Mechanical lifetime, minimum1,000,000,000Operations
Actuating speed, maximum18m/s
Mechanical data - Switching distances
Switching distance Sn2 x BP 10 = 12 mm2 x BP 15/2 = 12 mm12 mm … 45 mmBE 20 = 15 mmBP 11 = 15 mmBP 12 = 25 mmBP 20 = 15 mmBP 21N = 20 ... 45 mmBP 31 = 15 mm
Note (Switching distance Sn)Actuating distance up to 45 mm depending on version and actuating magnet
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Repeat accuracy R0.3mm
Mechanical data - Connection technique
Cable entry2 x M20 x 1,5
Mechanical data - Dimensions
Length of sensor47mm
Width of sensor104mm
Height of sensor52mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +90 °C
Resistant to vibration50 g, on sine wave oscillation
Electrical data
Switching voltage, maximum250VAC
Switching current, maximum3A
Switching capacity, maximum120W
Switching capacity, maximum120VA
Switching principleReed contacts, Non-contact principle
Bounce duration, minimum0.3ms
Bounce duration, maximum0.6ms
Maximum switching frequency1,080,000/h
Switching elementOpener (NC)
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Accessory
Recommendation (actuator)2x BP 102x BP 15/2BE 20BP 11BP 12BP 20BP 21 NBP 31
Note
Note (General)The opening and closing functions depend on the direction of actuation, the actuating magnets and the polarity of the actuating magnets.When the switches and actuators come together, the colours must coincide: Red (S) to red (S) and green (N) to green (N).
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 02/08/2026, 22:01