BN 310-2RZ
Item number:101182138

Product features
- 2 reed contacts
- Non-contact principle
- Actuation from side
- Flat design
- Actuating surface and direction of actuation marked by switch symbol
- 88 mm x 25 mm x 13 mm
- Thermoplastic enclosure
- Actuating distance up to 60 mm depending on actuating magnet and version
Please log in to see prices
Ordering data
Product type descriptionBN 310-2RZ
Article number (order number)101182138
EAN (European Article Number)4030661316970
eCl@ss number, version 12.027-27-43-02
eCl@ss number, version 11.027-27-01-05
eCl@ss number, version 9.027-27-01-05
ETIM number, version 7.0EC002544
ETIM number, version 6.0EC002544
Approvals - Standards
CertificatescULus
General data
Working principleMagnetic drive
Housing construction formrectangular
Housing materialGlass-fibre, reinforced thermoplastic
Gross weight50g
General data - Features
LatchingYes
Suitable for elevatorsNo
Number of snap-in contacts2
| Safety classification |
B10D Normally-closed contact (NC)20,000,000Operations
Noteat 20 % contact load
B10D Normally-open contact (NO)20,000,000Operations
Noteat 20% contact load
Mechanical data
Actuating elementMagnet
Mechanical lifetime, minimum1,000,000,000Operations
Actuating speed, maximum18m/s
MountingEnclosure with mounting slots
Mechanical data - Switching distances
Note (Switching distance Sn)Actuating distance up to 60 mm depending on actuating magnet and version. The specified switching distances are applicable for the actuation of individually mounted components without ferromagnetic influence. A change of the distance, either positive or n
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Mechanical data - Connection technique
Length of cable1m
Number of cable wires4
Wire cross-section0.25mm²
Wire cross-section24AWG
Material of the Cable mantlePVC
Cable typeLiYY
Mechanical data - Dimensions
Length of sensor13mm
Width of sensor88mm
Height of sensor25mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +70 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Electrical data
Switching voltage, maximum200VAC
Switching voltage, maximum200VDC
Switching current, maximum1A
Switching capacity, maximum30W
Switching capacity, maximum30VA
Switching principleLatching
Bounce duration, maximum0.5ms
Maximum switching time close (NO)2ms
Maximum switching time open (NC)0.07ms
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Accessory
Recommendation (actuator)2 x BP 15/2 N2x BP 10 N2x BP 10 S2x BP 11 S2x BP 15/2 S2x BP 21 SBP 10 NBP 10 SBP 11 NBP 11 SBP 12 SBP 15 NBP 15 SBP 20 NBP 20 SBP 21 SBP 31 NBP 31 SBP 34 NBP 34 S
Note
Note (General)The opening and closing functions depend on the direction of actuation, the actuating magnets and the polarity of the actuating magnets.The switch is to be mounted on iron with a non-magnetic layer of at least 20 mm.When the switches and actuators come together, the colours must coincide: Red (S) to red (S) and green (N) to green (N). This does not apply to the bistable contact.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 17/10/2026, 00:23