BN 65-RZ 5,0M
Item number:101085052

Product features
- With pre-wired cable
- Actuation from side
- with bias magnet
- Non-contact principle
- Long life
- Actuating surface and direction of actuation marked by switch symbol
- Construction form Ø 13 mm
- Thermoplastic enclosure
- Actuating distance up to 60 mm depending on actuating magnet and version
- with central mounting
- Available for actuation from front or side
Please log in to see prices
Ordering data
Product type descriptionBN 65-RZ 5,0M
Article number (order number)101085052
EAN (European Article Number)4030661009537
eCl@ss number, version 12.027-27-43-02
eCl@ss number, version 11.027-27-01-05
eCl@ss number, version 9.027-27-01-05
ETIM number, version 7.0EC002544
ETIM number, version 6.0EC002544
Approvals - Standards
CertificatescULus
General data
Working principleMagnetic drive
Housing construction formCylinder smooth
Housing materialGlass-fibre, reinforced thermoplastic
Gross weight253g
General data - Features
LatchingYes
Suitable for elevatorsYes
bias magnet Yes
Cable sleeveYes
Number of snap-in contacts1
Mechanical data
Active arealateral
Actuating elementMagnet
Mechanical lifetime, minimum1,000,000,000Operations
Actuation directionLengthwise
Actuating speed, maximum18m/s
Mountingcentral with threated flange
Tightening torque of nuts, maximum3Nm
Mechanical data - Switching distances
Switching distance Sn2 x BP 10N = 20 mm2 x BP 10S = 20 mm2 x BP 11N = 25 mm2 x BP 11S = 25 mm2 x BP 12N = 10 ... 30 mm2 x BP 12S = 10 ... 30 mm2 x BP 15/2N = 22 mm2 x BP 15/2S = 22 mm2 x BP 21N = 20 ... 60 mm2 x BP 21S = 20 ... 60 mm10 mm … 60 mmBP 10N = 15 mmBP 10S = 15 mmBP 11N = 15 mmBP 11S = 15 mmBP 12N = 20 mmBP 12S = 20 mmBP 15N = 17 mmBP 15S = 17 mmBP 20N = 25 mmBP 20S = 25 mmBP 21N = 15 ... 45 mmBP 21S = 15 ... 45 mmBP 31N = 25 mmBP 31S = 25 mmBP 34N = 15 ... 30 mmBP 34S = 15 ... 30 mm
Note (Switching distance Sn)Actuating distance up to 60 mm depending on actuating magnet and version. The specified switching distances are applicable for the actuation of individually mounted components without ferromagnetic influence. A change of the distance, either positive or n
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Repeat accuracy R0.3mm
Mechanical data - Connection technique
Length of cable5m
Cable entryPG9
TerminationPre-wired cable
Number of cable wires2
Wire cross-section0.75mm²
Wire cross-section18AWG
Material of the Cable mantlePVC
Cable typeH03VV-F
Mechanical data - Dimensions
Diameter of sensor13mm
width across flats22BK
Length of sensor103mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +75 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g, on sine wave oscillation
Resistant to vibration30 g, on sine wave oscillation
Electrical data
Switching voltage, maximum250VAC
Switching current, maximum3A
Switching capacity, maximum120W
Switching capacity, maximum120VA
Switching principleLatching
Bounce duration, minimum0.3ms
Bounce duration, maximum3ms
Switching frequency, maximum300Hz
Maximum switching frequency1,080,000/h
Maximum switching time close (NO)1.5ms
Maximum switching time open (NC)0.5ms
Minimum switching time close (NO)0.3ms
Bounce duration, typically0.6ms
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Accessory
Recommendation (actuator)2 x BP 15/2 N2x BP 10 N2x BP 10 S2x BP 11 N2x BP 11 S2x BP 12 N2x BP 12 S2x BP 15/2 S2x BP 21 N2x BP 21 SBE 20 NBE 20 SBP 10 NBP 10 SBP 11 NBP 11 SBP 12 NBP 12 SBP 15 NBP 15 SBP 20 NBP 20 SBP 21 NBP 21 SBP 31 NBP 31 SBP 34 NBP 34 S
Recommendation (actuator, lift switchgear)2 x BP 102 x BP 152 x BP 15/2BP 10BP 15BP 34
Note
Note (General)The opening and closing functions depend on the direction of actuation, the actuating magnets and the polarity of the actuating magnets.This does not apply to the bistable contact.When the switches and actuators come together, the colours must coincide: Red (S) to red (S) and green (N) to green (N).
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 01/08/2026, 10:42