BN 75-11Z-1391
Item number:101055702

Product features
- with Pre-wired cable
- Protection class IP67
- Non-contact principle
- 1 Reed contakts
- Long life
- 80 mm x 99,5 mm x 55 mm
- Float switch
- Thermoplastic enclosure
- Available with M12 plug-in connector and pre-wired cable
Please log in to see prices
Ordering data
Product type descriptionBN 75-11Z-1391
Article number (order number)101055702
EAN (European Article Number)4030661008998
eCl@ss number, version 12.027-27-43-02
eCl@ss number, version 11.027-27-01-05
eCl@ss number, version 9.027-27-01-05
ETIM number, version 7.0EC002544
ETIM number, version 6.0EC002544
General data
Working principleMagnetic drive
Housing construction formSpecial construction
Housing materialGlass-fibre, reinforced thermoplastic
Active areaPlastic
Gross weight132g
General data - Features
Number of changers1
Mechanical data
Actuating elementMagnet
Mechanical lifetime, minimum1,000,000,000Operations
Mechanical data - Switching distances
Nominal switching distance Sn47mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Hysteresis (Switching distance), maximum3mm
Mechanical data - Connection technique
Length of cable1m
TerminationPre-wired cable
Number of cable wires3
Wire cross-section0.75mm²
Wire cross-section20AWG
Material of the Cable mantlePVC
Cable typeH03VV-F
Mechanical data - Dimensions
Length of sensor55mm
Width of sensor80mm
Height of sensor99.5mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +80 °C
Electrical data
Switching voltage, maximum220VAC
Switching current, maximum1A
Switching capacity, maximum60W
Switching capacity, maximum60VA
Switching principleReed contacts, Non-contact principle
Bounce duration, minimum0.2ms
Bounce duration, maximum0.5ms
Switching elementchangeover contact (NO/NC)
Note
Note (General)The switching function is reversed accordingly, if the floater in a changeover contact element is turned upside-down. The operating points listed, apply for water.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 25/07/2026, 01:56