BN 80-RZ 3,0M
Item number:101095543

Product features
- with latching
- Non-contact principle
- 1 Reed contakts
- Long life
- Flat design
- Actuating distance up to 60 mm depending on actuating magnet and version
- 44 mm x 13 mm x 9 mm
- Thermoplastic enclosure
- Actuating surface marked by protrusion
Please log in to see prices
Ordering data
Product type descriptionBN 80-RZ 3,0M
Article number (order number)101095543
EAN (European Article Number)4030661268101
eCl@ss number, version 12.027-27-43-02
eCl@ss number, version 11.027-27-01-05
eCl@ss number, version 9.027-27-01-05
ETIM number, version 7.0EC002544
ETIM number, version 6.0EC002544
General data
Working principleMagnetic drive
Housing construction formBlock
Housing materialGlass-fibre, reinforced thermoplastic
Active areaPlastic
Gross weight64g
General data - Features
LatchingYes
bias magnet Yes
Number of snap-in contacts1
Mechanical data
Active arealateral
Actuating elementMagnet
Mechanical lifetime, minimum1,000,000,000Operations
Mechanical data - Switching distances
Switching distance Sn0 mm … 60 mm2 x BP 10 = 2 … 13 mm2 x BP 10S = 12 … 36 mm2 x BP 15S = 13 … 38 mm2 x BP 34S = 22 … 60 mmBP 6S = 4 … 18 mmBP 7S = 6 … 22 mmBP 10 = 2 … 9 mmBP 10S = 10 … 30 mmBP 11S = 10 ... 30 mmBP 12S = 10 ... 34 mmBP 15S = 12 … 30 mmBP 20S = 10 ... 38 mmBP 31S = 12 ... 40 mmBP 34S = 20 … 50 mm
Note (Switching distance Sn)Actuating distance up to 60 mm depending on version and actuating magnet
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Repeat accuracy R0.3mm
Mechanical data - Connection technique
Length of cable3m
TerminationPre-wired cable
Number of cable wires2
Wire cross-section0.25mm²
Wire cross-section23AWG
Material of the Cable mantlePVC
Cable typeLiYY
Mechanical data - Dimensions
Length of sensor9mm
Width of sensor44mm
Height of sensor13mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +75 °C
Restistance to shock15 g, on sine wave oscillation
Resistant to vibration15 g, on sine wave oscillation
Electrical data
Switching voltage, maximum200VAC
Switching voltage, maximum200VDC
Switching current, maximum1.5A
Switching capacity, maximum30W
Switching capacity, maximum30VA
Switching principleLatching
Bounce duration, maximum0.5ms
Maximum switching time close (NO)2ms
Maximum switching time open (NC)0.07ms
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Accessory
Recommendation (actuator)2x BP 15 S2x BP 34 SBP 6 SBP 7 SBP 10 SBP 11 SBP 12 SBP 15 SBP 20 SBP 31 SBP 34 S
Note
Note (General)The opening and closing functions depend on the direction of actuation, the actuating magnets and the polarity of the actuating magnets.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 29/07/2026, 13:23