BN 85-5-2031
Item number:101118378

Product features
- Reed-contact to clip-in, on-location assembly
- Non-contact principle
- Long life
- LED switching conditions display
- connector
- Thermoplastic enclosure
Please log in to see prices
Ordering data
Product type descriptionBN 85-5-2031
Article number (order number)101118378
EAN (European Article Number)4030661050058
eCl@ss number, version 12.027-27-43-02
eCl@ss number, version 11.027-27-01-05
eCl@ss number, version 9.027-27-01-05
ETIM number, version 7.0EC002544
ETIM number, version 6.0EC002544
General data
Working principleMagnetic drive
Housing construction formrectangular
Housing materialGlass-fibre, reinforced thermoplastic
Gross weight106g
General data - Features
LatchingYes
Suitable for elevatorsYes
Integral system diagnostics, statusYes
Number of Snap-in contacts, maximum5
Number of Snap-in contacts, minimum1
Mechanical data
Actuating panelsfront side
Actuating elementMagnet
Mechanical lifetime, minimum1,000,000,000Operations
MountingEnclosure with mounting slots
Mechanical data - Switching distances
Switching distance Sn1 mm … 14 mm
Note (Switching distance Sn)The specified switching distances are applicable for the actuation of individually mounted components without ferromagnetic influence. A change of the distance, either positive or negative, is possible due to ferromagnetic influences. The mutual interfere
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Mechanical data - Connection technique
TerminationConnector, 10-pole
Mechanical data - Dimensions
Length of sensor140mm
Width of sensor65mm
Height of sensor20mm
Ambient conditions
IP Degree of protectionIP30
Ambient temperature-10 ... +75 °C
Restistance to shock60 g, on sine wave oscillation
Electrical data
Switching voltage, minimum12VDC
Switching voltage, maximum60VDC
Switching current, maximum1A
Switching capacity, maximum30W
Switching elementbistable contact
Note (Switching element)without plug-in reed contact insert
Switching principleReed contacts, Non-contact principle
Status indication
Indicated operating statesLED lights up when the switch is closed
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Accessory
Recommendation (actuator)BP 7
Recommendation (actuator, lift switchgear)BP 7
Note
Note (General)The opening and closing functions depend on the direction of actuation, the actuating magnets and the polarity of the actuating magnets.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 27/08/2026, 22:11