BNS 16 ST3-AS V
Item number:101178188

Product features
- connector plug M12, left, 4-pole
- Safety sensor
- Thermoplastic enclosure
- no mechanical wear
- 40 mm x 90 mm x 39 mm
- Integrated AS-Interface
- Concealed mounting possible
- Long life
- Insensitive to transverse misalignment
- Insensitive to soiling
- AS-Interface LED and status display
Ordering data
Product type descriptionBNS 16 ST3-AS V
Article number (order number)101178188
EAN (European Article Number)4030661310077
eCl@ss number, version 12.027-27-44-01
eCl@ss number, version 11.027-27-24-02
eCl@ss number, version 9.027-27-24-02
ETIM number, version 7.0EC002544
ETIM number, version 6.0EC002544
Approvals - Standards
CertificatesASi-SaWcULus
General data
StandardsEN IEC 60947-5-3EN IEC 61508EN IEC 62026-2EN ISO 13849-1
Working principleMagnetic drive
Installation conditions (mechanical)quasi-flush
Housing materialGlass-fibre, reinforced thermoplastic
Reaction time, maximum100ms
Gross weight150g
General data - Features
CodingYes
Integral system diagnostics, statusYes
| Safety classification |
StandardsEN IEC 61508
Performance Level, up toe
Category4
PFH value7.42 x 10⁻⁹/h
Note (PFH-value)up to max. 500,000 switching cycles/year
Safety Integrity Level (SIL), suitable for applications in3
Mission time20Year(s)
Mechanical data
Active areafront side
Actuating elementMagnet
Direction of motionHead-on to the active surface
Mechanical data - Switching distances
Assured switching distance "ON" Sao8mm
Assured switching distance "OFF" Sar18mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-3
Note (Repeat accuracy R)Repeat accuracy R ≤ 0,1 x Sao
Mechanical data - Connection technique
Connector position Left
TerminationConnector plug M12, 4-pole, (A-coding)
Mechanical data - Dimensions
Length of sensor38.5mm
Width of sensor40mm
Height of sensor90mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +60 °C
Storage and transport temperature-25 ... +70 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Protection classII
Ambient conditions - Insulation values
Rated insulation voltage Ui32 VDC
Rated impulse withstand voltage Uimp0.8kV
Overvoltage categoryIII
Degree of pollution3
Electrical data - AS Interface
Rated operating voltage18 ... 31.6 VDC (Protection against polarity reversal)
AS-i Current consumption, maximum50mA
Electrical data - AS-Interface specification
AS-i SpecificationSafety-Slave
AS-i Version V 2.1
AS-i Profile S-0.B.F.E
AS-i, IO-Code0x0
AS-i, ID-Code0xB
AS-i, ID-Code10xF
AS-i, ID-Code20xE
AS-i Input, Channel 1Data bits DI 0 / DI 1 = dynamic code transmission
AS-i Input, Channel 2Data bits DI 2 / DI 3 = dynamic code transmission
AS-i Outputs, DO 0 … DO 3No Function
AS-i Parameter bits, P0 ... P3No function
Note (AS-i Parameter bits)FID: periphery errorSet the parameter outputs to "1111" (0xF)
AS-i Input module address0
Note (AS-i Input module address)Preset to address 0, can be changed through AS-interface bus master or hand-held programming device
Status indication
Note (LED switching conditions display)(1) LED yellow: Channel 1 / AS-i SaW Bit 0.1(2) LED green/red (AS-i duo LED): Supply voltage / communication error / slave address = 0 / periphery error detected(3) LED yellow: Channel 2 / AS-i SaW Bit 2.3
Pin assignment
PIN 1AS-i +
PIN 2n.c.
PIN 3AS-Interface -
PIN 4n.c.
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Accessory
Recommendation (actuator)BPS 16
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 09/09/2026, 12:31