BP 15
Item number:101060163

Product features
- thermoplastic enclosure
- N-pole marked green
- S-pole marked red
- Suitable for mounting on ferrous material with a distance of 18 mm
Please log in to see prices
Ordering data
Product type descriptionBP 15
Article number (order number)101060163
EAN (European Article Number)4030661521282
eCl@ss number, version 12.027-27-40-02
eCl@ss number, version 11.027-27-01-03
eCl@ss number, version 9.027-27-01-03
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Gross weight15g
Mechanical data - Dimensions
Diameter of the actuator22.5mm
Width of the actuator12mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 08/11/2026, 11:26