/
/
We respect your privacy
This website uses cookies and similar technologies.
Your selection:
Required
Personalized content
Web analytics
External media
Accept all
Accept selected
Reject all
Cookies / Privacy
+43 1 61028 0
Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FR
NL
Brazil
PT
ES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
EN
FR
Netherlands
NL
Norway
NO
Austria
DE
EN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DE
FR
IT
Spain
ES
Turkey
TR
USA
EN
Austria (EN)
Login
Cart
BP 15 SS | Schmersal - The DNA of Safety
More
Actuator
BP 15 SS
BP 15 SS
Item number:
101139818
Product features
Suitable for food processing industry
Stainless steel
Please log in to see prices
Add to Cart
Add to watchlist
Compare
Product request
Data
Downloads
Pictures
Ordering data
Product type description
BP 15 SS
Article number (order number)
101139818
EAN (European Article Number)
4030661282350
eCl@ss number, version 12.0
27-27-40-02
eCl@ss number, version 11.0
27-27-01-03
eCl@ss number, version 9.0
27-27-01-03
ETIM number, version 7.0
EC001487
ETIM number, version 6.0
EC001487
General data
Housing material
Stainless steel
Gross weight
34
g
Mechanical data - Dimensions
Diameter of the actuator
30
mm
Width of the actuator
14
mm
Data
Downloads
Pictures
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 28/06/2026, 19:00