BP 15/2
Item number:101060165

Product features
- Unenclosed
- Polarity stamped in
- Suitable for mounting on ferrous material with a distance of 18 mm
Please log in to see prices
Ordering data
Product type descriptionBP 15/2
Article number (order number)101060165
EAN (European Article Number)4030661521299
eCl@ss number, version 12.027-27-40-02
eCl@ss number, version 11.027-27-01-03
eCl@ss number, version 9.027-27-01-03
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Gross weight13g
Mechanical data - Dimensions
Diameter of the actuator20mm
Width of the actuator10mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 11/11/2026, 12:06