BP 20 N
Item number:101057538

Product features
- -metal housing
- N-pole marked green
- Suitable for mounting on ferrous material with a distance of 20 mm
Please log in to see prices
Ordering data
Product type descriptionBP 20 N
Article number (order number)101057538
EAN (European Article Number)4030661027241
eCl@ss number, version 12.027-27-40-02
eCl@ss number, version 11.027-27-01-03
eCl@ss number, version 9.027-27-01-03
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Gross weight123g
Mechanical data - Dimensions
Length of the actuator25mm
Width of the actuator80mm
Height of the actuator27mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 17/10/2026, 04:47